Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Liebert® iCOM™ Cooling Unit Control

Manage and control data center cooling units to improve protection, automate cooling system routines and simplify maintenance.

Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

10-20% unit efficiency gains Optimizes operation of unit components and setpoints Eliminates single points of failure Maintains unit operations within safe operating thresholds Simplifies and speeds maintenance and reduces human error User authorizations for security and on-board change log

Features

Factory installed on many Liebert brand cooling units and available as a retrofit Monitors 380 unit and component data points Redundant unit failsafe modes Over 200 unit and component alarms Dew point, rack sensor, supply air, return air or differential pressure control Advanced algorithms and machine-to-machine communications Self-healing and optimization routines, including lead/lag, cascade, rapid restart, refrigerant protection and valve calibration Highly intuitive, full-color, touch screen

The Liebert® iCOM™ unit control is part of the Liebert® iCOM™ family of thermal monitoring, management and control solutions, which include the Liebert® iCOM™-S system supervisory control and the iCOM™ CMS monitoring and management system for remote edge computing and other small IT spaces. The Liebert® iCOM™ unit control provides the highest protection available and optimal performance of individual cooling units. It monitors 380 unit and component data points to eliminate single points of failure. Self-healing features keep the cooling unit from passing unsafe operating thresholds. Multiple, automated unit protection routines, including lead/lag, cascade, rapid restart, refrigerant protection and valve calibration ensure reliable performance. The system’s highly intuitive, full-color, touch screen simplifies setup and permits quick installation and control of cooling units to save time and reduce human error.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
PARTNERS
Partner Login

Language & Location