Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert EC Fan Upgrade Service

Improve energy efficiency and overall system reliability in your data center by utilizing the newest technology for your thermal infrastructure. Electrically commutated (EC) fans offer innovative technology with exceptional value. When integrated with continuous speed control across the full operating range of thermal management units, EC fans provide a simple, cost-effective way to introduce energy-efficient technology by regulating airflow and reducing fan input power.

Contact Us Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale
  • Telecom

Benefits

Improved energy efficiency is achieved by matching cooling to the load requirements with  a direct drive, beltless design
Reduced operating expenses and maintenance costs result from needing less fan power and less fan usage
Fewer or delayed capital costs are due to variable speed capabilities  that result in less wear and tear on precision cooling equipment 
Better return on investment (ROI) occurs as EC fans offer a greater long-term payback as opposed to the faster return of other variable speed fans  
Improved availability happens with more uniform cooling that eliminates failure-causing hot spots

Features

On-site consultation allows service technicians to get a better understanding of your performance goals and priorities for your cooling infrastructure
Factory-grade installation using OEM parts ensures ideal airflow and performance optimization
System coordination ensures proper set point of existing controls to reduce energy consumption, improve compressor life, and reduce unit “fighting”
One-year warranty covers OEM parts and services should an issue arise

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Spare Parts and Parts Management
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
PARTNERS
PARTNERS
Partner Login

Language & Location