Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Relay Upgrades and Replacements

Keeping up with the rapid advances in technology and the increasing demand for improved power and reliability is a challenge for today’s electrical asset managers. Relay upgrades and replacements allow you to replace your obsolete protection system and take advantage of the advancements in protection technology without the expense of installing new switchgear.

Contact Us Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • Healthcare

Benefits

Enhanced system protection is achieved when engineers design a retrofit solution tailored to your system
Improved functionality and control happens as new relays utilize the latest technology and advanced communication capabilities 
Better system insight for data-driven decision making is possible as the built-in protocols of microprocessor relays make data available anywhere on your system
Improved reliability and mean time between failures (MTBF) results from having proper relay settings and a protection scheme that is expertly engineered
Simplified calibration and extended intervals between testing lead to lower overall maintenance costs
Simplified regulatory compliance is possible due to self-testing features that streamline or simplify required testing and reporting

Features

Custom upgrade and retrofit solutions fit into the existing switchgear and require little or no modification, reducing replacement time and costs 
Design and engineering ensure a retrofit that meets your cost, space, time, functionality, and regulatory compliance needs 
Relay logic and settings ensure your protection scheme delivers the required protection for your operation 
Installation services improve the speed and accuracy of the installation process 
Relay startup and commissioning services include tests to verify calibration and proper operation

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Spare Parts and Parts Management
Emergency Response for Services
+1 800 543 2378
USA
Service areas of focus: Project Services, Performance Optimization Services
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
PARTNERS
Partner Login

Language & Location