Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Acceptance Testing

Nearly 70 percent of early equipment failures can be traced to power system design, installation, or startup deficiencies. That's why it's so important to protect your plant’s investments in new electrical equipment or systems with independent, third-party acceptance testing. Electrical power system commissioning and acceptance testing, prior to energization, can uncover problems and allow you to make corrections before they escalate and become more costly in the future.

Contact Us
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Data Center/Colocation/Hosting
  • Banking, Financial and Insurance
  • Healthcare
  • Retail and Wholesale
  • Transportation

Benefits

Ensured quality installation supports system reliability and reduces the threat of costly downtime
Safer startup occurs as experienced technicians adhere to applicable testing guidelines 
Maximized operating efficiency is due to thorough acceptance testing that eliminates common installation errors that adversely impact operations
Enhanced system integration happens as equipment experts ensure equipment is installed per manufacturer specifications and design intent
Accurate baseline data is collected and used for improved asset management

Features

Pre-functional verification includes inspection to verify proper installation prior to testing and covers the checking of belt tension, oil levels, labels, gauges, and sensors
Functional testing is performed in all operational modes to confirm that equipment operates according to the design intent
Integrated systems testing verifies integrated functional operation of critical systems under designed load and emergency conditions
Comprehensive report includes testing results and any recommendations for infrastructure changes

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Spare Parts and Parts Management
Emergency Response for Services
+1 800 543 2378
USA
Service areas of focus: Project Services, Performance Optimization Services
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
PARTNERS
Partner Login

Language & Location