Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Depth Extension

Add 200 mm of extended depth to your Vertiv™ VR rack. Depth Extension includes door relocation kit and extra PDU mounting locations.. Color: Black.

Part Number ​Description

VRA3005

Depth Extension 42U x 600 x 200

VRA3006

Depth Extension 42U x 800 x 200

VRA3007

Depth Extension 48U x 600 x 200

VRA3008

Depth Extension 48U x 800 x 200



800x600-dept-extension_383210_0.jpg

Rack Base

Increase the height of your rack by 100mm to provide additional cabling beneath the Vertiv VR Rack. Rack bases can be stacked for a total of 200mm of height and can support up to the full static load rating (1360kg/3000lb) of the standard VR rack. Color: Black.

Part Number ​Description

VRA3009

VR 100x600x1100 Rack Base

VRA3010

VR 100x800x1100 Rack Base

VRA3011

VR 100x600x1200 Rack Base

VRA3012

VR 100x800x1200 Rack Base



800x600-rack-base_383214_0.jpg

Split Side Panels

Part Number ​Description

VRA6009

VR 42Ux1100 Split Side Panels

VRA6010

VR 42Ux1200 Split Side Panels

VRA6011

VR 48Ux1100 Split Side Panels

VRA6012

VR 48Ux1200 Split Side Panels



Server Rails

Part Number ​Description

VRA6013

VR 42Ux600 19" Rails

VRA6014

VR 42Ux800 19" Rails

VRA6015

VR 48Ux600 19" Rails

VRA6016

VR 48Ux800 19" Rails



Top Panels

Part Number ​Description

VRA6017

VR 600x1100 Top Panel

VRA6018

VR 800x1100 Top Panel

VRA6019

VR 600x1200 Top Panel

VRA6020

VR 800x1200 Top Panel

VRA6021

VR Top Panel Grommets



Casters

Part Number ​Description

VRA6024

VR Caster Kit



PDU/Cable Management Brackets

Part Number ​Description

VRA6025

VR 42U 4" PDU/Cable Mgt Brackets

VRA6026

VR 48U 4" PDU/Cable Mgt Brackets



Pass Through Side Panels

Pass Through Side Panels can replace existing side panels and allow for cabling between rack while also keeping them thermally separated. Brush strips included. Color: Black.

Part Number ​Description

VRA6029

Pass-Through Side Panels 45U x 1100

VRA6030

Pass-Through Side Panels 45U x 1200

VRA6031

Pass-Through Side Panels 48U x 1100

VRA6032

Pass-Through Side Panels 48U x 1200

VRA6054

Pass-Through Side Panels 42U x 1100

VRA6055

Pass-Through Side Panels 42U x 1200



800x600-pass-through-side-panels_383213_0.jpg

Networking Roof Panels

The Networking Roof Panels can replace the existing roof and allows for edge-to-edge cable management. It includes brush strips and can also be paired with fan kit and exhaust duct for additional air flow management.

Part Number ​Description

VRA6033

Networking Roof Panel 600 x 1100

VRA6034

Networking Roof Panel 600 x 1200

VRA6035

Networking Roof Panel 800 x 1100

VRA6036

Networking Roof Panel 800 x 1200



800x600-networking-roof-panels_383212_0.jpg

Rack Bottom Panel

The Rack Bottom Panel closes off the bottom of the rack and includes cable pass through openings with brushes.

Part Number ​Description

VRA6037

Rack Bottom Panel 600 x 1100

VRA6038

Rack Bottom Panel 600 x 1200

VRA6039

Rack Bottom Panel 800 x 1100

VRA6040

Rack Bottom Panel 800 x 1200



800x600-rack-bottom-panel_383215_0.jpg

Copper Bus Bar Kit

Common ground providing a central location for bonding equipment.

Part Number ​Description

VRA6042

Copper BUS Bar 42U

VRA6043

Copper BUS Bar 48U



800x600-copper-bus-bar-kit_383222_0.jpg

Rail Conversion Kit

The Rail Conversion Kit complements 800mm wide racks and allows exchange out of 19” EIA rails to 21” EIA rails or 23” EIA rails on center.

Part Number ​Description

VRA6044

Rail Conversion Kit 42U , 21" EIA Mounting Rails 800mm

VRA6045

Rail Conversion Kit 45U , 21" EIA Mounting Rails 800mm

VRA6046

Rail Conversion Kit 45U , 23" EIA Mounting Rails 800mm

VRA6047

Rail Conversion Kit 42U , 23" EIA Mounting Rails 800mm

VRA6048

Rail Conversion Kit 48U , 21" EIA Mounting Rails 800mm

VRA6049

Rail Conversion Kit 48U , 23" EIA Mounting Rails 800mm



800x600-rail-conversion-kit_383216_0.jpg

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location