Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The Edge is Heating Up.
Here’s How to Keep IT Cool.

Cool IT

As edge sites add more applications and manage more data, they are evolving into micro data centers where the heat load can quickly increase. Similar to larger data centers, maintaining IT performance and reliability requires specialized cooling solutions.

Rack Cooling

Vertiv™ VRC

  • Compact and powerful self-contained thermal management for edge server racks
  • Mounts in any standard 19-inch rack
  • High cooling efficiency reduces operating costs
  • Advanced controls support remote monitoring and management
  • Multiple heat rejection options enable application flexibility
Contact Us
 

The Case for Dedicated Edge Cooling

It can be tempting to deploy edge sites without dedicated cooling, but that decision could put IT equipment at risk. In the tight spaces where edge systems are often deployed, heat can reach dangerous levels quickly. Before you pass on adding cooling to your edge site, consider:

Equipment power densities as low as 2kW can generate enough heat to create issues for IT systems.

Building HVAC systems are designed to cool people, not electronics. They can’t deliver the concentrated and continuous cooling that electronics require. HVAC also provides cooling based on the schedules and preferences of building occupants, not the needs of IT infrastructure.

 

Small comfort cooling systems can save money in the short term, but they have a short life when providing continuous, year-round cooling. They also lack the communication capabilities that enable remote monitoring. You may only know about a failed cooling system in a remote site when the IT equipment overheats.

It isn’t only IT systems that are vulnerable. UPS battery life can be halved when operating in temperatures 15° F above their rated ambient temperature.

 

Edge cooling technologies can be integrated into the equipment rack, alleviating any spacing challenges that exist in edge sites.

Small Cooling Systems

Assessing the Options for Edge Data Centers

In this white paper, we’ll look at two general categories of spaces where companies are now routinely installing edge data centers:

  • Office environments characterized by standard comfort cooling geared toward humans

  • Uncontrolled environments such as manufacturing spaces which may or may not have ambient cooling and humidity control in place

Download Today
 

Vertiv Edge Cooling Solutions

Switch Airflow Management

Rackmount communication switches create special airflow challenges because they take in air through the side rather than the front. The front-to-back airflow design of IT equipment racks, particularly in a tight space, can restrict airflow through these devices. The Vertiv™ Geist™ SwitchAir is a simple and effective rackmount device that creates a path for cool air to flow from the front of the rack to a switch or router’s air intake. Available in active (integrated fan) or passive models, the Geist SwitchAir is easy to install and works within the same rack space as the device it is supporting.

Learn more about the Vertiv™ Geist™ SwitchAir

Self-Contained Rack Cooling

The Vertiv™ VRC makes it easy and affordable to achieve reliable, efficient cooling for critical equipment in edge computing environments. Providing up to 3,500 watts of IT server cooling in an easy-to-install and space-saving design, the Vertiv VRC system uses flexible ducting to reject heat to the ceiling or an adjacent space. The system uses variable speed components to ensure high efficiency and scalable capacity that continually matches temperature and airflow to changing loads.

Learn more about the Vertiv™ VRC

WEBINAR

Cooling the Edge: Managing Heat in Spaces Not Designed for IT

Watch this webinar to learn more about why most edge sites require dedicated cooling and how to manage heat at the edge. You will hear about deployment scenarios at the edge, the challenges and cooling options at each site, and understand how to gain visibility in your own equipment.

Watch on Demand
 

We’ve Got This. Tell Us About Your Edge

Tell us about your project, and we will work with you to understand your requirements and connect you with the right IT infrastructure for your edge.

First Name *
Last Name *
Email Address *
Company *
Country *
Zip Code *
Privacy Notice Consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

  The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers and product launches.



 

 

Thank you for your submission!

What's Your Edge?
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location