Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

451 Research Report: Vertiv Adds Ready-Made Products to Its Data Center-Tailoring Business

In this report, reprinted with permission from 451 Research, Tech Analyst Daniel Bizo reviews Vertiv’s new standardized prefabricated modular infrastructure (PFM) offering in the face of the trend toward increasing standardization of designs, equipment and facilities in the data center space.

Read the 451 Report

  
The new easy-to-understand product configuration options feature both SmartMod branded all-in-one data center enclosures as well as the new PowerMod enclosure available in the 400/600 modular series, scalable in 120kW or 200kW increments and the 1000/1200 monolithic series, which offers scalability and redundancy via additional modules in 1 or 1.2MW.

  

Related Articles

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location