Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Upgradeable Interchangeable Monitoring Device (IMD-5)

The Vertiv™ PowerIT IMD is a hot-swappable and field upgradeable network card enabling local and remote monitoring.

Get Brochure
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Oil and Gas
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
Warranty: Vertiv™ Rack PDU Accessories come with a standard five-year limited warranty. Warranty: 5-Year limited warranty

Benefits

Upgrade intelligence on Upgradeable Rack PDUs with enhanced features to meet changing business needs with the Interchangeable Monitoring Device (IMD). Easily update rPDUs with the latest technology. Hot-swappable IMDs provide the ability to upgrade monitoring features and functionality without taking down critical IT Equipment. Reduce cost of ownership and optimize ROI by updating the IMD rather than the entire rPDU.

Features

IMD models available for local metering, remote monitoring, environmental monitoring, and additional enhanced features and functionality. The IMD-01D enables input current monitoring. Local high visibility LED display. Input power monitoring available via VLC feature using theVertiv™ rPDU Scanner app. The IMD-03E-G enables Input power monitoring and Circuit/Breaker current monitoring on Basic, Metered, and Monitored Upgradeable models. Environmental monitoring via optional remote sensors. Daisy chain Ethernet connectivity. Local high visibility LED display. The IMD-3E-G network card enables serial communication via RS232 port on outlet level monitored and switched rPDU models. Includes environmental monitoring via optional remote sensors, daisy chain Ethernet connectivity, and a local high visibility LED display. The IMD-5M Next Generation Intelligence card supports Input and Output level power monitoring, Outlet switching, and Circuit / Breaker current monitoring where applicable as determined by base rPDU model. Enables serial communication via RS232 port. Features Secure Boot utilizing a hardware trust anchor. Redundant IMD Power Sharing via onboard port. Environmental monitoring via optional remote sensors. Daisy chain Ethernet connectivity. Local touchscreen equipped LCD display with ability to locally provision the rPDU.

Upgradeable Interchangeable Monitoring Device (IMD-5)
Product Overview
Location
Rack PDU Accessory
Physical Characteristics
Weight
0-5 lbs

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location