Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ PowerIT Switched Rack PDU

Vertiv™ PowerIT Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage, both at the rack and via remote access with the added ability to remotely turn on, turn off, or reboot power at each outlet. Switched rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.

FIND SALES CONTACT Find My Rack PDU View Web Demo
Key Benefits
• SWITCHED PDU: The Vertiv PowerIT Switched Rack PDU allows users to remotely turn off receptacles to avoid accidental overloads. It can also power cycle equipment to reboot unresponsive critical IT equipment. • NEXT-GENERATION IMD: Easily see your data with the 128x128 high-contrast LCD. It has an internal orientation sensor that intelligently adjusts the screen based on horizontal or vertical installation. • SAFEGUARDS DATA: The enhanced security helps protect your data and operations. It features secure boot that utilizes a hardware-based trust anchor. It has a redundant power-sharing port that connects two IMDs in the rack and provides backup power. • UL LISTED & TAA-COMPLIANT: This Vertiv PowerIT Monitored rPDU is UL Listed, TAA-compliant, and RoHS certified. It helps ensure smoother selection, procurement, and deployment process for those who are under the federal, state, and local governments. • 100% TESTED: All Vertiv PowerIT RPDUs are individually tested for functionality and reliability. The unit includes a three-year warranty and is extendable to five years if unit is registered within 120 days of purchase.
Warranty: Vertiv™ PowerIT Switched Rack PDU comes with a standard five-year limited warranty.

Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Vertiv™ PowerIT Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage, both at the rack and via remote access with the added ability to remotely turn on, turn off, or reboot power at each outlet. Switched rPDUs are available in a variety of electrical and receptacle configurations. Switched rPDUs meet all compliance requirements, and every unit is 100% tested for reliability and functionality.

Model Specifications Overview
VP7N30AU
30A   208V   208V   (20) U-Lock C13 / (4) U-Lock C19   Rack          
VP5U60A0
63A   2P + E (IP44)   240V   (36) Combination Outlet C13/C19   Vertical     3.5   2.6   19  
VP5N30A5
30A   120V   120V   (24) 5-20R   Rack          
VP5U60A1
63A   3P + N + E (IP44)   240/415V WYE   (48) Combination Outlet C13/C20   Vertical     3.8   3   25  
VP5U60A2
63A   3P + N + E (IP44)   240/415V WYE   (36) Combination Outlet C13/C21   Vertical     3.8   3   22  
VP5U62A0
63A   2P + E (IP44)   240V   (24) Combination Outlet C13/C19   Horizontal   3.48   17.12   12   20  
VP5U62A2
63A   3P + E (IP44)   240V   (24) Combination Outlet C13/C20   Horizontal   3.48   17.12   12   22  
VP5N30AU
30A   208V   208V   (20) U-Lock C13 / (4) U-Lock C19   Rack          
VP5UA0A0
80A   Hardwired Input   240/415V WYE   (36) Combination Outlet C13/C19   Vertical     3.8   3   22  
VP7U60A0
63A   2P + E (IP44)   240V   (36) Combination Outlet C13/C19   Vertical     3.5     19  
VP7U60A2
63A   3P + N + E (IP44)   240/415V WYE   (36) Combination Outlet C13/C21   Vertical     3.8   3   22  
VP5N20AB
20A   208V   208V   (21) U-Lock C13 / (3) U-Lock C19   Rack          
VP7U62A0
63A   2P + E (IP44)   240V   (24) Combination Outlet C13/C19   Horizontal   3.48   17.12   12   20  
VP7U62A2
63A   3P + E (IP44)   240V   (24) Combination Outlet C13/C20   Horizontal   3.48   17.12     22  
VP7UA0A0
80A   Hardwired Input   240/415V WYE   (36) Combination Outlet C13/C19   Vertical     3.8   3   22  
VP5N30A0
30A   120/208V WYE   208V   (18) U-Lock C13 / (6) U-Lock C19   Rack          
VP7N30AN
30A   208V   208V   (30) U-Lock C13 / (6) U-Lock C19   Rack          
VP7N30AM
30A   208V DELTA   208V   (30) U-Lock C13 / (6) U-Lock C19   Rack          
VP5N20A4
20A   120V   120V   (24) 5-20R   Rack          
VP5N11A0
1.4kW   120V   120V   6 NEMA 5-15R   Rack   1.72 in   17 in   12 in   10 lbs  
VP5N21A1
1.9kW   120V   120V   12 x NEMA 5-20R   Rack   1.72 in   17 in   12 in   10 lbs  
VP5N31A0
2.8kW   120V   120V   12 NEMA 5-20R   Rack   1.72 in   17 in   12 in   12 lbs  
VP5N31A1
4.9kW   208V   208V   12 Combination C13/C19 Outlets   Rack   1.72 in   17 in   12 in   12 lbs  
Vertiv PowerIT Switched rPDU | VP7NA0A0
28.8kW   1~ 240V/3~ Delta 208V   208V         3.8   3   22  
Vertiv PowerIT Switched rPDU | VP5NA0A0
28.8kW   1~ 240V/3~ 208V   208V         3.8   3   22  

Benefits

• Avoid potential circuit overloads with remote current metering and monitoring of connected loads. • Power sequencing time delays allow users to define the order in which to power up or down connected equipment to avoid circuit overload. • Remotely reboot outlets to power cycle unresponsive IT equipment or increase runtime of critical equipment upon power failure with outlet-level control. • Reliable power distribution with local and remote power monitoring options offer quick access to critical power usage information to evaluate energy usage trends and maximize uptime. • Environmental monitoring capabilities ensure users have critical infrastructure data at their fingertips. • Upgrade your hot-swappable monitoring device on the fly to leverage new technologies and accommodate changing business needs without having to replace entire power strips. • U-Lock receptacles secure power cords and avoid accidental disconnections. • Simplify circuit and phase balancing with color-coded receptacles. • Monitor power consumption at the outlet-level on select units for a detailed view of power distributed to specific equipment with the outlet level option. • Every unit is 100% tested for reliability and functionality to ensure units function as designed. • North American units are UL listed in accordance with common data center and insurance provider requirements. • Vertiv™ PowerIT Switched Rack PDU comes with a standard five-year limited warranty. • Save time and money by pre-integrating Vertiv™ PowerIT Rack PDU with the VR Rack. Contact your local sales representative to get started.

Features

• Outlet level control to turn on, turn off, or reboot individual outlets. • Bi-stable latching relays significantly reduce idle power draw. • Upgradeable and Hot-Swappable monitoring device. • Local and remote power monitoring with accuracy of +/- 1% (ANSI & IEC Standards) • Environmental monitoring with the addition of optional sensors. • High Temperature Grade 60°C for high temperature environments. • Available in vertical and horizontal rackmount form factors. • Flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available. • Simple and quick installation in all standard racks or cabinets with included mounting brackets. • TAA compliant. • The LCD touchscreen of the IMD-5M auto-orients for both vertical and horizontal units. • Enhanced with Secure Boot, the Hardware key and Firmware key must match to boot up. • When connected with another rPDU via a redundant power cable, the IMD-5M remains powered when the rPDU loses power.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What type of readings does the Switched Upgradeable rPDU provide?
A
The Monitored Upgradeable rPDU provides Input Power Monitoring (A, V, VA, kWh, PF) and Circuit Monitoring (A) where applicable determined by the base rPDU model.
Q
Do the Switched rPDUs monitor power usage at the input and circuit level?
A
Yes, the Switched rPDUs monitor and display the input/circuit power readings for the rPDU where applicable determined by the base rPDU model.
Q
What is the benefit to monitoring at the outlet level?
A
Monitoring at the outlet level allows you to pinpoint system-critical failures and take preventative measures. For example, a gradual rise in a server’s current draw over time might indicate a failing power supply. Outlet level monitoring can also track where power is being used for departmentalized power billing in large companies.
Q
What is the accuracy rating of the power readings at the outlet?
A
Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
Q
How many and what type of environmental sensors can be connected to a Switched rPDU?
A
Up to 16 external sensors can be connected to the Switched rPDUs. These sensors can include: Temperature, Temp/Humidity, Flood, Smoke, Door Position and more.

Additional Resources

 Image

rPDU Finder

Use the rPDU Finder to locate the Vertiv PowerIT power strip that you require based on a variety of configuration options. If you cannot find the rPDU you need in our list, please call for assistance; delivery of non-standard units can be fulfilled in as few as 7 days.

 Image

Geist Web Demos

Vertiv Geist rPDU Web Demos

 Image

Next Level Rack Power Distribution

Vertiv™ flexible rPDUs accommodate all common worldwide power configurations. From Basic to Intelligent there is an rPDU for every application. Find your rPDU and improve IT performance now.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location