Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv™ Avocent® IPSL Serial Device

The Vertiv™ Avocent® IPSL is an innovative serial IP solution tht scales from edge to enterprise and increases productivity by simplifying remote access and troubleshooting of IT devices.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
Fastest and most feature rich KVM experience on a single device
Take advantage of total cost savings with Virtual Appliance
All digital architecture for flexible and scalable deployments
Most expansive management of IT devices
Resilient and secure technology support 100+ simultaneous users
Best Suited For:
  • Banking Financial and Insurance
  • Broadcast and Entertainment
  • Data CenterColocationHosting
  • Education
  • Healthcare
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: 2 Year Standard Warranty

Benefits

Reduces cost through reduction/elimination of on-site visits
Reduces time to provision new equipment
Improves visibility into remote locations
Increases productivity with remote serial access to IT devices

Features

Small Form Factor: Portable size for easy deployment at edge locations.
IP Addressable: Reachable from anywhere on the network to enable remote management of serial devices.
Security: Secure Boot with hardware root of trust for tamper proof firmware, TLS1.3, AES256 bit encryption for all communication to and from the IP serial dongle
Virtual Media: Mount virtual drives remotely to transfer files such as firmware upgrades or other configuration files.
Serial: Manage up to four serial targets simultaneously with SSH serial redirection
HTML5: HTML5 Web based user interface for simplified management.

The Vertiv™ Avocent® IPSL provides remote access and management to IT devices and is an extension to the Vertiv™ Avocent® DSView Platform. The Avocent IPSL has an ethernet port to allow end users to connect to it over an IP network. This enables customers to remotely manage serial devices and like all Avocent DSView solution elements, Avocent IPSL provides flexible deployment actions.

Vertiv™ Avocent® IPSL Serial Device
Graphic Mode
Humidity
5% to 80% Non-Condensing
Power Description
Network Interfaces
1 x 1G (PoE)
Serial Ports
2 x RJ45, 2 x USB Type A
Interfaces/Ports
USB Ports
USB Micro B
Operating Temperature
0 to 60°C
Operational Conditions
Agency Approvals
Please reference Data Sheet for Agency Approvals
Physical Characteristics
Weight
0.4 lbs
Weight
0.18 kgs
Height
1.4 in
Height
35.56 mm
Width
3.3 in
Width
83.82 mm
Depth
5.8 in
Depth
147.32 mm

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location