Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv™ WSN Gateway

Get Brochure
Login to Save for Later
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Construction and Engineering
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Save up to 15% in material costs with less to manage and deploy Decrease install time Effectively monitor data center environment with a single user interface for many sensors Act fast if a problem occurs Improved end-to-end security Fast firmware updates and device configuration Flexible, fast relocation options

Features

Wireless communication of sensor data Single button push sensor joins Wireless protocol provides increased sensor distance Multi-layer encryption with network lockdown Restricts automatic incorporation of wireless values into mission critical control Custom APIs for seamless integration Auto-discovery of new Vertiv wireless devices via Vertiv gateway Wireless radio comes standard with temperature, humidity, two flex IO ports, accelerometer and beeper

Vertiv™ WSN Gateway
Technical Specifications
Product Line
Vertiv™ WSN
Mounting
35mm Din Rail / Flat Surface
User Interface
Web UI
Power Input
12VDC (2.1mm ID x 5.5mm OD Locking Barrel Plug)
Ports
Dual 10/100 base-TX RJ45 CAT5/6 Ethernet
Operating Environment
[Indoor] 0°C -> 60°C, non-condensing
Web User Interface
Yes
SNMP
Yes
Notifications
Refreshing data/notifications on Web UI
Configuration Port
via Web UI/Ethernet
Environmental Sensors
Receives Data from WSN-FLEX
Direct Integration
BMS via SNMP, iCOM-S via API
Inputs
via Ethernet / WSN-FLEX Sensors
Networking
Dual 10/100 base-TX RJ45 CAT5/6 Ethernet
Height
14 in
Height
356 mm
Width
3.87 in
Width
98.3 mm
Depth
2.92 in
Depth
74.2 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location