Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Environet™ Alert

Vertiv™ Environet™ Alert provides industry companies with critical facility monitoring software that is affordable and easy to use. This solution delivers superior monitoring, alerting, trending and data organization capabilities for companies in such verticals as healthcare, financial services, government and more, helping them protect and grow their business. Customers get monitoring, alerting and trending at a price that’s right for their business.

Find Sales Contact Get Brochure Get Manual
Key Benefits
• Gain an affordable solution – Environet Alert is a budget-friendly solution, making it easy for SMBs and enterprises to deploy systems. • Benefit from fast and easy configuration – Manage your own system configuration and changes, eliminating the need for support touchpoints (optional service packages are available). • Customize your data – Set your own views with our modern user interface to focus on the data you need most for your job
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation

Vertiv™ Environet™ Alert provides customers that don’t need a full-scale data center infrastructure management (DCIM) solution with superior monitoring, alerting and data organization capabilities at an affordable price point. As such, it enables small and medium-sized businesses (SMBs) and industry companies that operate small edge sites or remote offices to gain an enterprise-class alerting solution that provides business flexibility and control. Vertiv Environet Alert enables companies to connect all their DCIM operations for greater visibility, manage threats proactively and maintain high availability readiness. Vertiv Environet Alert is easy to configure and maintain. It also integrates with both Vertiv and non-Vertiv SNMP devices.

Benefits

• Monitor your devices via streamlined integration with other business systems • Improve the uptime of servers with proactive threat resolution • Save time with easier setup, management and monitoring • Identify trends to plan and optimize operations across all locations

Features

• Provides a modern user interface (UI), enabling complete user flexibility and control • Integrates via an API • Provides powerful real-time monitoring, alarming and alerting • Delivers reporting, graphs and simple dashboards • Integrates with any SNMP device • Is high-availability-ready • Enable trap recipient and threshold alarming • Offers a customizable data visualization and flow • Is multi-site and global deployment-ready • Enables grouping and “collections” for user-customized data • Is globally available and supported

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 543 2378 / +1 614 841 6599 Option 2
Ohio USA
Product areas of focus: Software
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location