Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Unify Integrated Platform Software

The Vertiv™ Unify software solution simplifies data center operations by consolidating power, thermal, and building management systems into a single, unified interface. It is designed to reduce complexity and risk by enhancing visibility and control across the entire critical infrastructure chain. It offers plug-and-play deployment, seamless integration with third-party systems through open industrial protocols, and real-time data insights to optimize uptime and performance. Whether on-site, hybrid, or cloud-based, Vertiv Unify scales effortlessly to support hyperscale and colocation data centers, delivering smarter, more reliable operations with confidence and control at every level.​

Get Brochure
Key Benefits
  • REDUCED DEPLOYMENT TIME AND RISK: Minimize risks and streamline deployment timelines with plug-and-play configurations, factory-tested equipment, and scalable implementation models.
  • GLOBAL AND SITE-SPECIFIC SCALABILITY: Scale effortlessly from localized data centers to global multi-site operations, accommodating growth and evolving infrastructure strategies.​
  • STANDARDIZATION: Achieve consistency in infrastructure management with standardized processes and systems, enhancing operational efficiency at every level.​
  • FUTURE-READINESS: Stay ahead of technological advancements with a flexible platform designed to support emerging technologies and long-term adaptability.​
  • IDENTIFY ESG OPPORTUNITIES: Proactively discover and implement environmental, social, and governance (ESG) initiatives to align with responsible business goals while optimizing resource efficiency.​
Best Suited For:
  • Data Center/Colocation/Hosting

Benefits

  • STREAMLINED USER INTERFACE: Operate critical infrastructure seamlessly through multiple user interfaces that simplify monitoring and control across power (EPMS), Thermal (BMS) infrastructure, and building management systems.​
  • SIMPLIFIED ENERGY USAGE REPORTING: Easily track, report, and analyze energy consumption with advanced tools designed to meet both internal and regulatory energy transparency requirements​.
  • MAXIMIZED UPTIME AND RELIABILITY: Enable uninterrupted operations with features like predictive maintenance, real-time monitoring, and condition-based services that reduce downtime.​
  • LIFECYCLE MANAGEMENT: Extend the value of your infrastructure with comprehensive lifecycle support so that each component performs optimally from deployment to retirement.​

Features

  • PLUG & PLAY EQUIPMENT: Pre-tested and pre-commissioned at the factory, reducing deployment time, risk, and complexity.​ ​
  • UNLIMITED LICENSING MODEL: Add unlimited clients, screens, tags, connections, and designers.​ ​
  • SCALE OUT ARCHITECTURE: Flexible architecture supports both high-availability and fully redundant system designs of any scale.​ ​
  • CROSS PLATFORM COMPATIBILITY: Installs on any major operating system including mobile IOS and Android.​ ​
  • VIEW ON ANY DEVICE: View graphics on any device including desktops, industrial displays and mobile devices.​

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 543 2378 / +1 614 841 6599 Option 2
Ohio USA
Product areas of focus: Software
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location