Vertiv™ CoolChip CDU
The Vertiv™ CoolChip CDU is designed to support liquid cooling within high density environments. It is suitable for direct-to-chip and rear door cooling applications that offer easy, cost-effective deployment in any data center. The Vertiv CoolChip CDU family has models that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities. Select between in-rack, in-row, or perimeter-based designs as well as liquid-to-liquid or liquid-to-air heat exchangers.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
Vertiv™ CoolChip CDU
The Vertiv™ CoolChip CDU is designed to support liquid cooling within high density environments. It is suitable for direct-to-chip and rear door cooling applications that offer easy, cost-effective deployment in any data center. The Vertiv CoolChip CDU family has models that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities. Select between in-rack, in-row, or perimeter-based designs as well as liquid-to-liquid or liquid-to-air heat exchangers.
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
Specifications
Seamlessly transition to high-efficiency liquid cooling technology with Vertiv™ CoolChip CDU (next generation of Vertiv™ Liebert® XDU family). From hyperscale and colocation environments to edge applications, the Vertiv CoolChip CDU offers flexible deployments for rear door heat exchangers or direct contact liquid cooling. It allows for in-rack, end of row, or perimeter placement options. Easily distribute coolant to efficiently manage power dense deployments with liquid-to-liquid heat exchange up to 100 kW, 450 kW, 600 kW, or 1,350 kW, and liquid-to-air heat exchange up to 70kW. With precise temperature control, this unit can eliminate thermal shock. Have reliable operations with its redundant pumps and dual power feeds and added peace of mind with remote monitoring and communications.
|
Liebert® XDU1350 Coolant Distribution Unit
|
|||||
|---|---|---|---|---|---|
| 1368 kW at 7.2°F (4°C) | N/A | 684 in | 35.4 in | 48.9 in | 1431 lbs |
| See more product information | |||||
|
Vertiv™ CoolChip CDU 70
|
|||||
| 70.0 kW at 11C approach temperature difference | 10,100 m3/h (5,945 CFM) | 91 in | 24 in | 48 in | 899 lbs |
| See more product information | |||||
|
Vertiv™ CoolChip CDU, 121
|
|||||
| 121 kW at 7.2⁰F (4⁰C) approach temperature difference | 6.8 in; 4RU | 17.5 in | 34.2 in | 130 lbs | |
| See more product information | |||||
|
Vertiv™ CoolChip CDU 600
|
|||||
| 600kW at 7.2 F (4.0 C) approach temperature difference | N/A | 78.7 in | 23.6 in | 47.2 in | |
| See more product information |
Benefits
Features
- Vertiv Liebert XDU450 Coolant Distribution Unit Application and Planning Guide
- Vertiv™ CoolChip CDU 600 Application Guide SL-07624
- Vertiv™ CoolChip CDU100 Installation and Commissioning Guide SL-71337
- Vertiv™ CoolChip CDU100 Application and Planning Guide
- Vertiv™ CoolChip CDU 600 Operation and Maintenance Guide SL-07626
- Vertiv™ CoolChip CDU100 Operation and Maintenance Manual SL-71338
- Vertiv™ CoolChip CDU 600 Installation and Commissioning Guide SL-07625
- Vertiv Liebert® XDU450 Coolant Distribution Unit Operation and Maintenance Manual
- Vertiv™ Liebert® XDU1350 Coolant Distribution Unit Operation and Maintenance Manual XDU1350B SL-71310.pdf
- Guidelines for Deployment of Single Phase Technology Cooling System SL-80056.pdf
- Vertiv™ Liebert® XDU1350 Coolant Distribution Unit - Application and Planning Guide
- Vertiv™ CoolChip CDU 70 Brochure EN SL-71227
- Vertiv™ CoolChip CDU 600 Data Sheet SL-80061
- Vertiv™ CoolChip CDU 2300kW Data Sheet
- Liebert® XDU1350 Coolant Distribution Unit Data Sheet
- Vertiv Liebert XDU450 Coolant Distribution Unit Data Sheet
- Vertiv™ XDU 450 & Vertiv™ XDU1350 Brochure
- Vertiv™ CoolChip CDU 70 Data Sheet
- Vertiv™ Liquid Cooling Services SL-71351
- Vertiv™ CoolChip CDU 121kW - Data Sheet
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.