Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.

Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.

Contact a Vertiv Specialist

Product Family

Vertiv™ CoolLoop Thermal Wall from 350 to 500 kW

The Vertiv™ CoolLoop Thermal Wall is a turnkey cooling solution delivering 350 to 500 kW, designed to elevate the performance of chilled water air handling units for slab floor installations. Positioned on the gallery side, it supports a wide range of IT loads, from traditional air-cooled systems to advanced hybrid cooling for AI and HPC environments. It helps cloud, hyperscale, and colocation data centers meet key goals such as increasing rack density, reducing operating costs, and accelerating deployment. Additionally, it addresses critical business and technical needs including space optimization, temperature control, operational reliability, enhanced efficiency, and simplified installation.

Get Brochure
Key Benefits
  • SPEED TO MARKET: eliminates the need for customization with a ready-to-use air handling unit purpose-built for slab floor data centers engineered to maximize the cooling density for unit footprint with all the main components factory installed, thus reducing installation costs on site.
  • COOLING CONTINUITY: enhanced cooling continuity and reliability to extend data center uptime.
  • ENERGY EFFICIENCY: designed to set new efficiency standards combining market-leading technologies and optimizing the aerodynamic impact of all the internal components.
  • HOLISTIC & INTEGRATED CHILLED WATER EXPERIENCE: optimize and control the full thermal chain, from chip cooling to heat recovery, with Vertiv™ free cooling chillers, Vertiv™ iCOM™ smart controls with slab floor-specific algorithms, and Vertiv™ Services for design, commissioning, and ongoing optimization.
Best Suited For:
  • Data Center/Colocation/Hosting
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Sustainability Spotlight

  • Optimized internal coil and part designs deliver up to 10% reduction in the internal air pressure drop that translates in reduced unit power consumptio
  • Latest generation EC fans, resulting in highly efficient units
  • Pressure independent control valves improved water distribution and unit efficiency by regulating and maintaining a constant flow to the unit as water pressure in the system varies
Tools & Selectors
Select, compare, or configure thermal management systems
Calculate Cooling Retrofits Savings
Find out the potential savings with upgraded Liebert® technologies in your existing cooling systems
Calculate Cooling Economization
See how much economization is estimated based on geographic location, loads and other operating parameters

Designed for large-capacity environments, scaling up to 500kW, Vertiv™ CoolLoop Thermal Wall is the non-raised floor cooling solution that supports bigger building blocks that meets growing demands, from traditional air-cooled IT loads to higher liquid cooling for AI, empowering the infrastructure to grow boldly without compromising reliability and reinforcing Vertiv long history in data center cooling. Vertiv CoolLoop Thermal Wall eliminates the need for customization, purpose-built to easily integrate into chilled water systems, it helps customers cut costs and unlock more white space, fueling growth, efficiency, and innovation.​

Benefits

  • Accelerate speed to market with standardized configurations, structures, and components.
  • Modular sections reduce shipping costs and enable fast commissioning and easy installation.
  • High-performance fans boost cooling capacity without increasing unit footprint.
  • Enhanced system energy efficiency through optimized water distribution.
  • Custom-designed coils tailored to meet evolving data center market demands.
  • Reliable cooling continuity even in the event of control system failure.
  • Fast commissioning and a range of optional features to align with your business needs.

Features

  • Latest generation of EC fans
  • Pressure independent control valve
  • Multiple enhanced coils
  • Touch screen display
  • Dual power supply with control power continuity
  • Flanges connections
  • IBC Seismic Certification: includes bracing for units installed in seismic zones
  • THD mitigation option meets IEEE standards 519-2014 harmonic distortion
  • Vertiv™ iCOM™ factory installed and tested controls, for fast start-up and commissioning

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Related Articles

 Image

Vertiv Chilled Water Cooling Solutions for Non-Raised Floor Application

The data center industry is experiencing fast-paced innovation. Hyperscalers, colocation facility providers, and other large data center owners and operators have led the way in implementing the latest compute, power, and cooling technology in their designs to meet growing market demand. They’re driven by a desire to optimize operations, reduce resource consumption, and decrease costs, among other goals.

 Image

Evolving Chilled Water Cooling Methods for Slab Floor Data Centers

Data centers are becoming increasingly complex in terms of size and energy consumption. As a result, efficient data center cooling be implemented to keep up with the demands of these large-scale operations. Chilled water cooling systems have been used for decades as an effective way to control high temperatures in data centers, but they must now evolve to meet the needs of slab floor data center designs.

Models Total Nominal Capacity kBtuh [kW] Net Sensible Capacity kBtuh [kW] Nominal Airflow [CFM] Height Width Depth

CA60

350

1194

52971

3670

3050

1480

CA80

500

1706

80047

3670

3960

1480

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location