Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

MicroPOD

Model Number

Input

Output

Supported UPS Models

MP2-115HW

Hardwired

Hardwired

All PSI5 models up to 1500VA

MP2-115A

5-15P

(8) NEMA 5-15R

All PSI5 models up to 1500VA

MP2-120HW

Hardwired

Hardwired

PSI5-2200RT120

MP2-120C

NEMA 5-20P

(8) NEMA 5-15/20R

PSI5-2200RT120

MP2-120E

NEMA 5-20P

(4) NEMA 5-15/20R, (1) NEMA L5-20R

PSI5-2200RT120

MP2-130HW

Hardwired

Hardwired

PSI5-3000RT120

MP2-130C

L5-30P

(8) NEMA 5-15/20R

PSI5-3000RT120

MP2-130E

L5-30P

(2) NEMA 5-15/20R, (4) NEMA 5-15R, (1) NEMA L5-30R

PSI5-3000RT120

MP2-130P

L5-30P

(4) NEMA 5-15R, (2) L5-20R

PSI5-3000RT120

 

Micropod

PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location