Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Stepdown Transformers

Model Number

Capacity

Input

Output

Supported UPS Models

TDU-4000RTL630

4000VA / 4000W

NEMA L6-30P

(2) NEMA L5-20R, (8) NEMA 5-15/20R

PSI5-5000RT208

TDU-6000RTL630

5050VA / 5050W

NEMA L6-30P

(2) NEMA L5-30R, (8) NEMA 5-15/20R

PSI5-5000RT208

Stepdown Transformers

PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location