Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

2 Post Mounting Kits

Part Number Description Compatible UPS Models

2POSTRMKIT

Front flush or center mount 2 post rack mounting kit; 4 piece design

Up to 3kVA

2UTELECOMRKIT

Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks

Up to 3kVA

4UTELECOMRKIT

Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks

5kVA to 10kVA

RS500

Flush-mount shelf for 19" wide telecom/relay racks

500VA to 10kVA

RS600

Center-mount shelf for 19" wide telecom/relay racks

500VA to 10kVA

RS700

Flush-mount shelf for 23" wide telecom/relay racks

500VA to 10kVA

RS800

Center-mount shelf for 23" wide telecom/relay racks

500VA to 10kVA





800x600-2-Post-Rack-Mounting-Kits_340662_0.jpg

4 Post Mounting Kits

Part Number Description Compatible UPS Models

RMKIT18-32

4 post rack mounting kit for 19" racks

500VA to 10kVA

800x600-4-post-mounting-kits_345956_0.png

Wall Mount Kits

Part Number Description Compatible UPS Models

WMBKT2U

Wall-mount bracket for 2U UPS, black

Up to 3kVA

WMBKT2USS

Wall-mount bracket for 2U UPS, stainless steel

Up to 3kVA


800x600-wall-mount-kits_342443_0.jpg

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location