Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.

Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.

Contact a Vertiv Specialist

Multi-module data centers​

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.Ut enim ad minim veniam, quis nostrud exercitation ullamco laboris nisi ut aliquip ex ea commodo consequat.

Lorem ipsum dolor

Vertiv™ SmartMod™ Combo

Vertiv™ SmartMod™ Combo is an extension to Vertiv SmartMod family, providing a standardized offering for IT deployments from 200 kW to 600 kW and up to 104 IT racks in total.

Learn more
Lorem ipsum dolor

Vertiv™ MegaMod™ Prefabricated Modular Data Center

The Vertiv™ MegaMod™ is a complete, flexible, and scalable data center solution. With a starting capacity of 0.5MW, it can be easily expanded in units of 0.5 MW or 1 MW for multi-MW IT loads.

Learn more
Lorem ipsum dolor

Vertiv™ MegaMod™ HDX: Next-Generation Prefabricated Infrastructure for AI & HPC

The Vertiv™ MegaMod™ HDX is a next-generation infrastructure solution engineered to meet challenges driven by rapidly evolving digital landscape.

Learn more
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location