Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist



AV100 Series

AV100 Series

ACCESSORY PART NUMBER

ACCESSORY DESCRIPTION

DETAILED DESCRIPTION

NOTES

CBL0170

Cable

6-foot 26-pin to VGA target cable

CBL0170-4

Cable

6-foot 26-pin to VGA 4-cable bundle

CBL0171

Cable

12-foot 26-pin to VGA target cable

CBL0171-4

Cable

12-foot 26-pin to VGA 4-cable bundle

CBL0172

Cable

6-foot 26-pin to DP target cable

CBL0172-4

Cable

6-foot 26-pin to DP 4-cable bundle

CBL0173

Cable

12-foot 26-pin to DP target cable

CBL0173-4

Cable

12-foot 26-pin to DP 4-cable bundle

CBL0174

Cable

1-ft 26-pin to VGA Cascade cable

AV3000 Series

AV3000 Series

ACCESSORY PART NUMBER

ACCESSORY DESCRIPTION

DETAILED DESCRIPTION

NOTES

USBIAC2-10

Cable

10ft. USB integrated access cable 2nd gen

USBIAC2-7

Cable

7ft. USB integrated access cable 2nd gen

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location