Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.

Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.

Contact a Vertiv Specialist

Product Family

Telecom Lithium Batteries

Lithium-ion batteries are an effective and attractive energy storage solution for telecom applications. Compared to VRLA batteries, lithium-ion batteries weigh less, charge faster and last longer – all without outgassing.

Get Brochure
Best Suited For:
  • Telecom

Model Specifications Overview
Narada Batteries
100 & 200 Ah   48 VDC   54.5 VDC   5.26-8.74 in   17.42 in   15.8-19.0 in  
Polarium Batteries
50-185 Ah   48 VDC   54.6 VDC   3.4-6.9 in   17.3-21.4 in   13.9-28.5 in  
NetSure Lithium Battery
4.48 kWh / 94 Ah   51.5 VDC   Lithium NMC Prismatic        

Benefits

Enjoy maintenance free operation and less frequent replacements Confidently deploy batteries in weight sensitive applications such as rooftops Optimize equipment and enclosure configurations with no outgassing concerns and high energy density footprints

Features

Scale energy storage requirements up to 100+ kWh Small and compact energy storage Low weight loads for central office and roof top installations Remote monitoring available with the NetSure™ Control Unit (NCU)

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location