Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.

Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.

Contact a Vertiv Specialist

Product Model

EDGE-1000IMT

Find Sales Contact Get Manual
Warranty: 3 Years Warranty

Benefits

Highly efficient: maximize power to IT loads, realize lifetime energy savings Wide range of form factors and flexible installation options Advanced battery protection and runtime optimization features Hot-swappable internal batteries – less downtime Withstands higher operating temperatures Low noise Remote monitoring and management capabilities

Features

High output PF=0.9 to maximize available power and protect more equipment High efficiency, up to 98% in line mode, to deliver energy savings 1U, 2U, 3U, tower, rack/tower form factors, with power ratings from 500VA to 3000VA, to address a broad range of power requirements Advanced AVR protection with 2x boost and 1x buck tap to protect the battery by smoothing out spikes, sags and brownouts Color graphic LCD display Add up to 6 extended run battery cabinets to increase runtime External battery cabinets with auto-detection Rack/tower 3kVA model with short depth for flexible installation “Green mode” operation: in battery mode with small loads, the UPS will automatically shut down to protect batteries, optimize energy savings Programmable outlets to disable non-critical loads, optimize battery runtime Input breaker device for additional protection to the load in worst case failures Smart fan speed control for lower audible noise Remote connectivity via network interface or serial connection to monitor power consumption and configure user-defined alert notifications to prevent downtime Extend battery life with deep discharge protection RoHS and REACH compliant

Distributed and edge data centers today are no less important to business success than large centralized data centers, given their role in supporting Internet of Things, cloud computing and other crucial applications. Server, networking and storage systems in edge data centers, then, deserve similar levels of power protection as traditional data center infrastructure. The Vertiv™ Edge line interactive UPS family is intended for distributed IT and edge applications that require reliable, efficient power protection. Edge UPSs support up to 6 extended battery cabinets (EBCs) in selected models, providing more runtime at full load than comparable competing UPSs. Edge UPSs are also easy to manage. Auto-detect features make the EBCs easy to add and configure, while a colorful, graphical LCD screen provides for easy, intuitive on-site management. Optional SNMP support is available and Vertiv Edge is compatible with the free Vertiv™ Power Insight software for remote management, enabling users to get status, configuration, UPS parameter data and more from anywhere via a web browser. Your UPS investment is protected by a standard 2-year warranty for both electronics and batteries.

EDGE-1000IMT
Product Overview
Power Rating
1000VA/900W
Input Voltage Range
230V
Output Voltage Range
200/208/220/230/240 V
Efficiency
96%
Operational Conditions
Operating Temperature
0 to 40ºC
Miscellaneous
Listings
CE, CB Report
Topology
Line Interactive

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Switchgear and Switchboard
Vertiv - Los Angeles Office (Vertiv Sales Officess)
+1 949 457 3800
2 Ada, Suite 100 Irvine California 92618 USA
Product areas of focus: Uninterruptible Power Supplies (UPS)
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location