Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.

Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.

Contact a Vertiv Specialist

Product Family

Vertiv™ Trinergy™ UPS, 1500-2500 kW 480V UL 3-Phase Modular Large UPS

This is Mass update Test only

Book a demo
Key Benefits
• MAXIMIZED RELIABILITY & RESILIENCE: It is designed to endure extreme electrical challenges and ensure continuous power quality and availability.​ • EMPOWERING HIGH-DENSITY APPLICATIONS: It delivers more power in a single block, ideal to support large-scale data centers for Artificial Intelligence (AI) and High-Performance Computing (HPC) applications.​ • MULTI-MODULE DESIGN: Deploy modular power and scale with ease and speed to meet your needs.​ • ENERGY SOURCE INTEGRATION: This UPS supports integration of various energy and backup power sources, such as lithium-ion and nickel-zinc.​ • INCREASED EFFICIENCY: With up to 99% efficiency in dynamic online mode, it combines continuous availability and cost saving.​ • GLOBAL AVAILABILITY: It is designed, manufactured, and tested for worldwide availability.
Best Suited For:
  • Data Center/Colocation/Hosting
  • Manufacturing
  • Telecom
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Vertiv Trinergy UPS delivers reliable power to maintain optimal performance of large-scale data centers such as AI systems. It is a modular, scalable, and sustainable solution available globally. By integrating advanced power management and supporting new energy sources, this UPS ensures data centers can handle dynamic and intensive workloads of the future.

Model Specifications Overview
Vertiv™ Trinergy™ UPS 1500kW 480V
1500kVA/1500kW   480 (408 to 552), 3Ph+PE   480 (408 to 552), 3Ph+PE   ≥ 97% Double Conversion VFI​ ≥ 99% Dynamic Online Mode   Three and four wire electrical compatibility   2013 mm   201.22 in   41.26 in   10701 lbs  
Vertiv™ Trinergy™ UPS 2000kW 480V​
2000kVA/2000kW   480 (408 to 552), 3Ph+PE 415 (353 to 477), 3Ph+PE+N   480 (408 to 552), 3Ph+PE 415 (353 to 477), 3Ph+PE+N   ≥ 97% Double Conversion VFI​ ≥ 99% Dynamic Online Mode   Three and four wire electrical compatibility   79.25 in   224.84 in   41.26 lbs   12024 lbs  
Vertiv™ Trinergy™ UPS 2500kW 480V
2500kVA/2500kW   480 (408 to 552), 3Ph+PE   480 (408 to 552), 3Ph+PE   ≥ 97% Double Conversion VFI​ ≥ 99% Dynamic Online Mode   Three and four wire electrical compatibility​   79.25 in   251.65 in   41.26 in   13206 lbs  

Benefits

• NO SYSTEM DOWNTIME: It facilitates maintenance and power upgrades without interruption, leading to enhanced operational availabulity and preventing unplanned outages. • DISTRIBUTED BATTERIES: This enhances fault tolerance and system availability by improving performance with various failure modes. • CAPACITY & INSTALLATION FLEXIBILITY: From 1.5MW up to 20MW, this power solution can adapt to your system needs in power capacity, redundancy and design. • ENERGY SAVINGS & MANAGEMENT: This compact, optimized power solution with somple interface offers maximum energy savings and rapid return on investment. • RICH DIGITAL EXPERIENCE: Service empowered by data across entire life with cycle with optional Vertiv Life Advances Incident Management and Condition Based Maintenance.

Features

• Transformer-free design with full IGBT three-level double conversion technology to meet the volatile demands of next-generation AI systems • Vertiv Trinergy UPS operates with output power factor up to 1 • Advanced Diagnostic and User Interface with enhanced event analysis and colored multi-language touch screen display • Skid-mount and containarized power solutions for easy deployment • Innovative continuous-duty booster converter ensures uniterrupted power supply even at full load indefinitely • Options for integrated Backfeed Protection Device and DC Ground Fault Detection

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Switchgear and Switchboard
Vertiv - Los Angeles Office (Vertiv Sales Officess)
+1 949 457 3800
2 Ada, Suite 100 Irvine California 92618 USA
Product areas of focus: Uninterruptible Power Supplies (UPS)
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

The Vertiv Trinergy UPS utilizes a **transformer-free topology** with **full IGBT three-level double conversion technology**. This architecture operates with an output power factor up to 1.0 (unity), maximizing usable power delivery to connected loads. The three-level conversion design provides superior power quality and efficiency compared to traditional two-level systems, making it ideal for volatile AI workloads.
The Vertiv Trinergy incorporates an **innovative continuous-duty booster converter** that maintains full output power indefinitely, even at 100% load conditions. Unlike conventional UPS systems that may have time-limited boost capabilities, this converter ensures uninterrupted power delivery during extended utility voltage sag conditions without thermal derating or capacity limitations.
The system offers **modular scalability** with multiple deployment form factors including **skid-mount** and **containerized power solutions**. The architecture supports parallel redundant configurations for N+1 or 2N availability, with individual 500 kVA power modules that can be hot-swapped without interrupting critical loads. This modularity enables incremental capacity expansion aligned with data center growth.
The Vertiv Trinergy features an **Advanced Diagnostic and User Interface** with a **multi-language color touch screen display** that provides real-time monitoring of electrical parameters, event analysis, and predictive diagnostics. The interface supports comprehensive alarming, historical data logging, and integration with building management systems (BMS) through multiple communication protocols.
The UPS supports diverse **energy storage technologies** including lithium-ion and nickel-zinc battery systems with intelligent battery management. Safety features include an optional **integrated Backfeed Protection Device** to prevent reverse power flow and **DC Ground Fault Detection** for battery string monitoring. The system also accommodates alternative energy sources through its advanced power management architecture.
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location