Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.

Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.

Contact a Vertiv Specialist

Product

Vertiv™ SmartMod™ Max CW

Vertiv™ SmartMod™ Max Chilled Water is a flexible and versatile two-module type of modular data center, customizable from 100 up to 200kW of total IT load and up to 24 racks. With integrated, pre-engineered, and pre-fabricated infrastructure, you can rapidly achieve your objectives, and you don’t have to overspend the budget or overbuild based on uncertain future needs.

Get Brochure Configure your design
Key Benefits
A configurable, flexible data center solution that can meet demand.
A solution that can help address the new cooling challenges with its Chilled Water system
An immediate solution for additional data processing and with the possibility to grow
A solution that can allow to reduce footprint
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Oil and Gas
  • Retail and Wholesale
  • Telecom
Warranty: Factory warranty is 12 months including parts (Vertiv and 3rd party) after start-up, labor included with Vertiv Start-up. A warranty inspection is needed to apply the labor warranty.

Benefits

Speed of deployment, reduced construction work and minimized site risks as design, assembly and pre-testing is made in a factory-controlled environment
Increased productivity, consistent high quality, reduced delays and cost overruns with standardized fabrication processes
Chilled Water system enables to apply low GWP refrigerants in data center applications, therefore a perfect alternative for reducing direct environmental impacts and address the new cooling challenges
Multiple flexible options in terms of module dimensions , electrical topology, number of racks, and rack densities can be achieved.

Features

All subsystems are integrated in a controlled, secured, factory environment. Resulting in a more simplified and short on site time required to install and startup
Scalability allows for granular and incremental upgrades with the opportunity to reduce some of the capital investment until additional capacity is needed
Fabrication and transportation can be done in parallel with site preparation, civil works, and construction, cutting months off the time-to-deploy
Designed to be configurable to right-size to your rack footprint, IT load, desired redundancy, location, and other additional options to achieve the optimal solution based on a specific need.
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Explore our exclusive configurator tool without the need of computer

Experience the capability to create and configure your Prefrabricated Modular Data Center with our tool and unlock the full potential of this easy and intuitive platform for designing an all-in-one data center.

 

 

Vertiv™ SmartMod™ Max CW Specifications

Standard Design Specifications Vertiv™ SmartMod™ Max CW

Enclosure External Dimensions

Single Module Width

1 9' 6'' (2900 mm)

Enclosure Width

19' (5810 mm)

Enclosure Height

10' 11'' (3330 mm)

Module Overall Length

32' (9754 mm)

37' (11278 mm)

40' (12192 mm)

42' (12802 mm)

47' (14326 mm)

52' (15850 mm)

Chiller Skid Dimensions (WxL)

11' 3'' x 22' 6'' (3440 x 6865 mm)

Lifting Weight

Up to 37478 lbs (17000 kg) per module

Up to 17637 lbs (8000 kg) per chiller skid

General Specifications

Weight

varies

Height

Width

Depth

PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location