Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.

Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.

Contact a Vertiv Specialist

Product Family

Vertiv™ SmartRun, Modular Prefabricated Infrastructure System

The Vertiv™ SmartRun is a prefabricated overhead IT infrastructure system designed for end-to-end speed and simplicity. It integrates high-density power distribution, liquid cooling, networking and containment infrastructure in an all-in-one deliverable platform. High-speed assemblies at Vertiv manufacturing locations worldwide reduce complexity and accelerate deployment time onsite up to 85% faster than traditional stick build methods. It is modular, scalable and configurable to various customer design points, making project deployment at scale with ease.

Get Brochure View in 3D
Key Benefits
  • ONE INTEGRATED SYSTEM, ONE PURCHASE: The Vertiv SmartRun system is delivered at your facility as a unified solution, fully engineered and pre-integrated, so no more sourcing busway, piping, and aisle containment separately.
  • STREAMLINED LOGISTICS & PROCUREMENT: Single-source procurement and limited shipments simplify project receipting and vendor management.
  • ACCELERATED DEPLOYMENT: Get up to 85x faster deployment on-site compared to traditional stick-built infrastructure.
  • LOWER CAPEX: This cuts the total cost of aisle-based infrastructure deployment by up to 40%.
  • LESSEN LABOR ON-SITE: Prefabricated assemblies reduce labor hours and minimize skilled trade dependencies.
  • Best Suited For:
    • Construction and Engineering
    • Data Center/Colocation/Hosting

    The Vertiv™ SmartRun provides data center whitespace overhead infrastructure fit-out solutions pre-fabricated by Vertiv for end-to-end speed and simplicity reducing deployment times by up to 85% faster (comparative to stick builds). With prefabricated assemblies in Vertiv manufacturing locations globally, projects deploy at scale with simplicity. One-site works consist of a one lift install of overhead infrastructure and expediting fit-out times with reduced cost of labor on-site for busway, piping, network cabling and containment installation in the IT whitespace as opposed to stick build fit outs. Service install and maintenance is supported by Vertiv Services globally to provide end-to-end partnership in customer solution.​

    Benefits

  • PORTABLE SUB-ASSEMBLIES: Preassembled and shippable, it provides quick, low-impact installation and it can fit through standard double doors.
  • FIT TO YOUR SPACE: Built in 8ft/ 2.4m length segments (blocks), it is adjustable to rack heights, aisle spacing, and airflow needs as well as accessibility and facility limitations.
  • CONFIGURABLE LAYOUTS: It supports single-row, dual-row, or pod configurations and has a modular block design that scales with whitespace demands.
  • REPLICABLE AT SCALE: It can be easily repeatable across multiple sites with minimal rework.
  • GLOBAL REACH, LOCAL EXECUTION: With Vertiv manufacturing and service locations worldwide, your projects can be deployed fast, consistent and with ease anywhere.
  • Features

  • PREFABRICATION IN VERTIV MANUFACTURING FACILITIES: Expedite project schedule from optimized lead times and Vertiv™ Solutions assembly.
  • HOT AISLE CONTAINMENT: This maximizes data center efficiency and capacity by enabling the structure to be built before equipment racks are installed.
  • POWER DISTRIBUTION VIA iMPB BUSWAY: It has a reliable busway system that offers a variety of capacity and connection configurations to match IT rack equipment requirements.
  • SIMPLIFIED ONE-LIFT INSTALL: With prefabricated assembly, plug-and-play design, and a simplified one-lift installation process, Vertiv™ SmartRun enables data center installations greater than 1MW per day with just a single crew.
  • GLOBALLY SCALED DELIVERY PARTNER: Vertiv™ Services supports installation and maintenance globally, providing an end-to-end partnership in customer solutions.
  • *To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

    Find Your Area Contact

    Products Support Contacts
    Showing contacts for USA Change
    Vertiv (Liebert Services)
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
    PRODUCTS & SERVICES
    Overview
    PARTNERS
    Overview
    Consultants Corner
    Partner Login

    Language & Location