Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.

Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.

Contact a Vertiv Specialist

Product Family

Albér Software

Battery Monitoring Software

Get Software Updates
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Nuclear Power
  • Oil and Gas
  • Power/Gas Transmission and Distribution
  • Power Generation
  • Telecom
Warranty: One year limited warranty against defects in material and workmanship.

Software tools to manage all your battery test programs.

Model Specifications Overview
Albér Battery Xplorer Enterprise
Battery Explorer Enterprise   Pentium 4 or better   Windows 7, 8,10, Server 2008, 2012, 2014   Microsoft IE, Google Chrome, Firefox or equivalent   4.13.5  
Albér Battery Analysis Software (BAS)
Battery Analysis Software v 2.13.01   Pentium 4 1GHz or higher   Windows 7, 8     2.13  
Albér UXTM/UXIM Configuration Software
Configuration software   Pentium 4 or better   Windows 7,8,10, Server 2008, 2012, 2014   Battery Monitoring   1.21.2.2  
Albér Battery Capacity Test System Software (BCT )
BCT v. 1.12   Pentium 4 or better   Windows 7, 8     1.12  
Albér Battery Xplorer
Battery Xplorer configuration software   Pentium 4 or better   Windows 7,8,10,Server 2008, 2012, 2014   Battery Monitoring   3.6.9.16  

Benefits

Features

Built on Technology with Scalability and Flexibility

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 543 2378 / +1 614 841 6599 Option 2
Ohio USA
Product areas of focus: Software
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location