Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Micro Data Centers

Vertiv micro data centers customized for your needs.

The Vertiv Advantage

Vertiv micro data centers provide an all-in-one solution combining power, cooling, monitoring, and racks that are built for unique expectations and constraints.

Leveraging our Integrated Solutions including Vertiv™ SmartCloset™ and Vertiv™ SmartRow™ DCX product families, our global team creates solutions with powerful computing capacity but a small physical footprint. Vertiv micro data centers tightly couple both the IT and supporting infrastructure facilities into a self-contained prefabricated unit.

Download Brochure

Sharpen Your Edge with Vertiv Infrastructure


Your business is looking to IT to support new edge applications and migrate computing and storage closer to customers, associates and devices. But you can’t do it alone.

 

As the Architects of Continuity, Vertiv delivers a broad portfolio of intelligent infrastructure systems, software and services that address the reliability, scalability and management challenges you face as you edge evolves. No matter what your challenge, Vertiv has the solution.

Remote Access & Control

Learn how you can reduce downtime and improve your data center security, by using the remote access and control provided by Avocent

Vertiv™ Avocent® Serial Consoles

Vertiv™ Avocent® KVM over IP

Vertiv™ Avocent® HMX High Performance KVM

Vertiv™ Avocent® LCD Local Rack Access Console

Vertiv™ Avocent® Cybex Secure KVM

Vertiv™ Avocent® ADX Ecosystem

Racks & Enclosures

Get flexible and cost-effective rack and containment products to secure integral systems in your data center.

Vertiv™ VR Rack

Rack Cooling

The foundation of data center airflow management is the Hot Aisle-Cold Aisle design, where cabinets are placed in alternating rows, with IT air intakes (cold aisles) and IT air exhausts (hot aisles) each facing one another. This configuration allows data center operators to focus cooling airflow only where it’s needed— the IT air intakes—and to avoid unnecessary cost and inefficiencies from conditioning the entire whitespace.

Vertiv™ Geist™ SwitchAir

Vertiv™ CRV Row Based Cooling Up To 60 kw

Vertiv™ VRC Rack Based Cooling Up To 3500W

Remote Monitoring

Vertiv™ Environet is a comprehensive monitoring systems solution which collects the data you need to run your data centers efficiently. With visibility and management of the data center environment, Environet transforms complexity into simplicity

Vertiv™ Power Insight

Vertiv™ Environet Alert

Single Phase UPS

Intelligent and Efficient UPS for Protection of Your Mission-Critical Applications

Vertiv Liebert GXT5, 500-3000VA

Vertiv Liebert GXT5 UPS, 3000-20,000VA

Vertiv Liebert PSI5, 750-5,000VA UPS

Vertiv Liebert PSI5 Lithium-Ion UPS

Customers have outdated UPS equipment? Check out our Trade-In Program

Log in to the partner portal to access partner materials here

Rack Power Distribution

Vertiv’s line of rack PDUs meets the varying power distribution requirements of IT and environmental applications.​

Vertiv™ Geist™ Monitored Rack PDU

Vertiv™ Geist™ Switched Rack PDU

Vertiv™ Geist™ Universal PDU (UPDU)

Remote Access & Control Racks & Enclosures Rack Cooling Remote Monitoring Single Phase UPS Rack Power Distribution

Different Micro Data Center Solutions for Different Environments

Featured Products

Vertiv™ SmartCloset™

Vertiv™ SmartCloset™ is a complete solution curated by Vertiv experts to enable rapid and risk-free IT deployments at the Edge.

View Product

Vertiv™ SmartCabinet™ ID

Vertiv™ SmartCabinet™ ID enables critical IT equipment deployed in demanding environments with highly efficient space-saving cooling, full rack utilization and IP54 environmental protection.

View Product

Vertiv™ SmartRow™ 2

The SmartRow™ is a complete Edge data center pre-Engineered by Vertiv for lightning-fast deployment. Each system includes rack enclosures, in-row cooling with complete containment, UPS battery backup, power distribution, and cable management.

View Product

Related Products & Service

Vertiv Integrated Solutions

The reality of the IT landscape today is that many applications have changed the traditional definition of the data center. The deployment of IT assets occurs not just in a traditional data center, but can now be in a store, clinic, factory, warehouse, or home office.

Services

Vertiv ensures continuous uptime of your critical operations so you can perform at your peak and maximize your resources. Whether you are in a data center, communications facility, government agency, or industrial plant, we collaborate with you every step of the way.

Next Level Rack Power Distribution

Vertiv flexible rPDUs accommodate all common worldwide power configurations. From Basic to Intelligent there is an rPDU for every application. Find your rPDU and improve IT performance now.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location