Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Software downloads are .ZIP files which must be extracted before use.

SIGN UP FOR SOFTWARE UPDATES

Download Vertiv™ Power Assist, a free software used to perform a controlled shutdown of an IT device when the UPS battery backup experiences a threatening condition. Compatible with the Liebert PSP, Liebert PSI, Liebert PSI5,Vertiv Edge, Liebert PSA, Liebert PST5, Liebert GXT3. Liebert GXT4 and Liebert GXT5 UPS systems. Register below to gain access to the software.

Note: Not all legacy UPS models support all data points used by Vertiv™ Power Assist. However, users still may perform a shutdown based on available data points. Regarding battery capacity, for example, a legacy UPS user still has the option to shut down when the battery capacity is less than a certain percent, shut down when the battery is only available for a designated remainder of time, or shut down immediately.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location