Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Liebert® APS 208/120VAC UPS Selector

Use the Liebert® APS UPS Selector to find the UPS required based on a variety of environmental conditions and configuration options.

This tool will provide the best Liebert APS UPS standard configuration for your application. For standard configurations, power and battery modules ship together with the frame, but are individually packaged and not preinstalled in the frame. If a Liebert® APS that ships fully configured and is pre-tested as a system is required, please consult your local Vertiv office to find the ideal configure-to-order APS solution that is right for you.

For more product information, please see the Liebert® APS Product Brochure.

×






PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location