Rivolgiti a un rappresentante di Vertiv che lavorerà al tuo fianco e ti aiuterà a realizzare progetti complessi in base alle tue esigenze. Se la tua organizzazione ha bisogno di assistenza tecnica per un grande progetto, Vertiv può fornirti tutto il supporto necessario.

Ulteriori informazioni

Molti clienti si affidano ai reseller che sono partner di Vertiv per l’acquisto di prodotti ideali per le loro applicazioni IT. Affidati alle elevate competenze dei nostri partner che, grazie ai prodotti Vertiv, sono in grado di offrire soluzioni complete per infrastrutture e applicazioni IT: dalle specifiche alla vendita all’assistenza.

Trova un reseller

Sai già di cosa hai bisogno? Vorresti la comodità dell’acquisto e della spedizione online? Alcune categorie di prodotti Vertiv si possono acquistare tramite un reseller online.


Trova un reseller online

Hai bisogno di aiuto per scegliere un prodotto? Parla con un esperto di Vertiv altamente qualificato che ti orienterà verso la soluzione più adatta.



Contatta un esperto di Vertiv

solutions builder

Industrial

Industrial sites are uncontrolled indoor environments that are protected from extreme weather conditions such as rain, snow, and direct sunlight but have little to no control over temperature, humidity, or contaminants such as dust and debris that could damage IT equipment.


Common Challenges

  1. The primary power source is unstable causing critical equipment to power cycle or power down unexpectedly reducing operational effectiveness.
  2. Limited environmental control causes severe temperature, humidity, and air quality fluctuations decreasing equipment life expectancy and increasing equipment replacements costs.
  3. Poor power quality and insufficient battery backup systems can not support critical equipment during a power outage leading to unplanned downtime, data loss, and premature equipment failure.
  4. Little to no monitoring and management increases maintenance costs as technicians must be contracted to respond to service and maintenance needs.
  5. A typical location for critical IT equipment to be deployed causing significant security and access concerns to restrict unauthorized access to ensure equipment is not tampered with.

Typical Applications

Industrial sites are spaces lacking physical security where dust and debris is uncontrolled and thermal, power, and airflow management has not been integrated into the space such as:

  • Warehouse
  • Factory
  • Manufacturing Floor

Select a Reference Design and Contact Us Now to Configure a Vertiv Solution

Contact Vertiv sales support at +1 866 277 1924 or contact us to upgrade or swap out hardware, accessories, or add on software and services to modify the solution to match specific business needs.

Recommended Reference Design

Solution: Contained Rack

Single floor mounted cabinet integrated with necessary hardware to support IT gear, contained to prevent mixing of conditioned air with unconditioned air.


Reference Design No. 15

Description

Premier monitored solution for commercial and office environments consisting of cooling and intelligent switched power distribution pre-populated in a 42U high depth contained rack, 3000 VA online double conversion UPS, and services for start-up and emergency response level service.

Download

Solution: Row

Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment


Reference Design No. 16

Description

Essential row solution for commercial, office, and industrial environments consisting of 3 standard 42U racks, 20 kVA online double conversion UPS, 6 intelligent switched outlet power distribution units, rack accessories, row based cooling, and services for delivery, installation, and emergency response.

Download

Solution: Sealed Row

Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment, sealed to prevent environmental disturbances such as water, dust, or debris from entering the system


Reference Design No. 17

Description

Enhanced sealed row solution for commercial, office, and industrial environments consisting of 3 standard 42U racks, 20 kVA N+1 online double conversion UPS, 6 intelligent switched outlet power distribution units, rack accessories, row based cooling, fire suppression, and services for delivery, installation, and emergency response.

Download
Reference Design No. 18

Description

Premier sealed row solution for commercial, office, and industrial environments consisting of 3 standard 42U racks, 20 kVA N+1 online double conversion UPS, 6 intelligent switched outlet power distribution units, rack accessories, N+1 row based cooling, fire suppression, and services for delivery, installation and emergency response.

Download

Do you have ideas on how we can improve reference designs?

Click below to provide feedback on simple improvements or request a new design for a new application

Submit Feedback
PARTNER
Presentazione
PARTNER
Presentazione
Login dei partner

Lingua & Ubicazione