How to buy MegaMenu
Product Family

Avocent® HMX 6000 High Performance KVM Systems

The Avocent® HMX 6000 Series is an IP-based high performance KVM extender that can be part of a fully-matrixed KVM solution when an HMX Advanced Manager is added to the solution. This enables you to locate your critical computing hardware in a secure and temperature controlled environment away from the user work station, while maintaining a pixel perfect desktop experience.

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Healthcare
  • Telecom
  • Banking, Financial and Insurance
  • Manufacturing
Tools & Selectors
Select, compare, or buy rack systems

Model Specifications Overview
Vertiv Avocent HMX6200T- IP KVM Transmitter | USB 2.0 TX Dual DP Audio SFP
HPKVM   USB-B x 1   Speaker & Mic   2 x DP   Up to 2560x1600   2.7   7.92   6   2.7  
Vertiv Avocent HMX6200R - IP KVM Receiver| USB 2.0 RX Dual DP++ Audio SFP
HPKVM   USB x 4   Speaker & Mic   2 x DP++   Up to 2560x1600   2.7 in   7.92 in   6 in   2.7 lbs  
Avocent HMX 6210T High Performance KVM System
HPKVM   USB-B x 1   Speaker & Mic   2 x DVI-D   Up to 2560x1600   1.76   7.92   6   2.7  

Benefits

Truly unlimited extension distances - Extension distance is not limited to a single 100 meter cable length - If you need to
extend further, simply add a 1GbE network switch to achieve even greater distances.The units are also fitted with SFP cages to accept fiber optic transceivers which enable much greater extension distances. Single CATx cable or fiber for greater flexibility - This significant asset is what gives you the freedom to use the full variety of cable links that you typically find within an average structured cabling system. The result is that you can achieve reliable links, regardless of whether the cables are CAT5e, CAT6 or CAT7. Real time control with perfect digital video - Using a spatially-lossless encoding system, with 1:1 pixel mapping. The digital
video you receive is the same as the digital video leaving the remote computer. Security - For applications where security is of high importance, the system has the ability to disable the use of non-HID devices, meaning there is no need to physically block USB ports to prevent the use of mass storage devices.

Features

USB 2.0 with Class Control Enables connection of USB devices from mice and keyboards through to graphics tablets, jog shuttles, joysticks and 3D explorers, alongside mass storage devices. Redundant Network Operation The units are able to detect whether the network is in operation and can automatically change to its second network port if it detects a failure. High Video Performance over VNC The VNC server can be accessed by a standard web browser but for superior graphical performance, a Real VNC viewer should be used. View 2560 x 1600 or two 1920 x 1200 sessions Real VNC server with RFB 3.3 support Up to 256bit AES and RSA 2048 encryption VM support and RS232 for power control Supports 16 users simultaneously Out of band BIOS level access Ideal for Control Rooms Plug and play 100m extension distance on single Catx unlimited using standard IP network 500m to 10km over fiber Single link or single head configuration Resolutions up to 2560x1600 @60hz USB mass storage supported plus keyboard, mouse tablet and touch screen Redundant network operation

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location