How to buy MegaMenu
Product Family

Vertiv™ Prefabricated Power Solutions

Vertiv™ Power Infrastructure solutions deliver fast, reliable, and scalable critical power for modern data centers. Our portfolio includes PowerModule, a weather-protected enclosure for outdoor or hybrid deployment, integrating UPS systems (up to 2.5 MW), switchgear, batteries (VRLA or Li-ion), and optional precision cooling; and PowerSkid, a space-optimized, open-frame design for indoor environments with the same core components. Both solutions support MV/LV configurations and compliance with IEC and UL standards. Factory-assembled and fully tested, they minimize on-site work, reduce commissioning risk, and accelerate time-to-revenue while enabling future-ready integration with microgrid assets and next-generation power technologies.

Best Suited For:
  • Data Center/Colocation/Hosting
  • Government
  • Banking, Financial and Insurance
  • Telecom
  • Healthcare

Benefits

  • Faster Deployment: Up to 50% reduction in deployment time compared to traditional builds.
  • Space Optimization: Save up to 30% footprint with optimized design.
  • Reduced Risk: Single-vendor accountability eliminates integration issues and warranty gaps.
  • Cost Efficiency: Lower total cost of ownership through streamlined procurement, installation, and lifecycle support.
  • Simplified Project Management: Fewer contracts, unified warranty, and one point of contact for service.
  • Lifecycle Support: End-to-end services from design to maintenance with aligned spare parts and warranties.
  • Future-Proof: Scalable architecture ready for advanced energy strategies and renewable integration.

Features

  • Complete Power Infrastructure: UPS systems, main and distribution switchgear, battery energy storage (VRLA or Li-Ion), optional MV/LV transformer and RMU.
  • Precision Cooling: Built-in cooling units with redundancy options for outdoor deployments.
  • Factory-Integrated & Tested: Full functional testing before shipment ensures compatibility and reduces commissioning time.
  • Advanced Safety Systems: Fire detection and suppression, environmental sensors, LED emergency lighting, and optional access control.
  • Monitoring & Control: Comprehensive power monitoring, remote access, and integration with facility management systems.
  • Modular Architecture: Supports phased capacity expansion, microgrid integration, and renewable energy sources.
  • Single-Source Advantage: Vertiv owns design, manufacturing, delivery, installation, and commissioning — simplifying procurement and reducing risk.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location