Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation ullamco laboris nisi ut aliquip ex ea commodo consequat. Duis aute irure dolor in reprehenderit in voluptate velit esse cillum dolore eu fugiat nulla pariatur. Excepteur sint occaecat cupidatat non proident, sunt in culpa qui officia deserunt mollit anim id est laborum.

How to buy MegaMenu

Horizontal Cable Organizers with Metal D Rings

19" rack mounted cable routing panels with D rings provide the solution for loose cables in the front or rear of your rack. Panels available in 1U and 2U heights. Color: black.

Part Number ​Description

VRA1000

1U Horizontal Cable Organizer with Metal D Rings (Qty. 1)

VRA1001

2U Horizontal Cable Organizer 2U with Metal D Rings (Qty. 1)


800x600-Horizontal-Cable-Organizers_309477_0.jpg

Horizontal Cable Managers with Covers

19" Horizontal Cable Manager with cover. Mounts on the EIA rails to easily manage cables. Available with 4” deep or 6” deep finger sections. Color: black.

Part Number ​Description

VRA1002

Horizontal Cable Manager, 1U x 4" Deep, Single-Sided with Cover (Qty. 1)

VRA1003

2U x 4" Deep Horizontal Cable Manager, Single-Sided with Cover (Qty. 1)

VRA1022

2U x 6" Deep Horizontal Cable Manager, Single-Sided with Cover (Qty. 1)

VRA1023

1U x 6" Deep Horizontal Cable Manager, Single-Sided with Cover (Qty. 1)


800x600-Horizontal-Cable-Manager-with-Cover_309486_0.jpg

Tool-Less Cable Management: Lobster Claw

1/4 Turn Tool-less Cable Management Lobster Claw offers the ultimate in flexibility in cable management for moves, adds, and changes. Lobster claws install on 19" vertical mounting rails. Claw can also be installed on PDU/cable management rails. Color: black.

Part Number ​Description

VRA1004

Tool-Less Cable Management -Lobster Claw (Qty. 10)

VRA1006

Tool -Less Cable Management -Lobster Claw (Qty. 100)

800x600-Tool-Less-Cable-Management-Lobster-Claw_309478_0.jpg




Tool-Less Cable Management: Velcro Strap

1/4 turn tool-less cable management Velcro Straps offers the ultimate in flexibility in cable management. These can be installed on the outside edge of the 19" rail or on the PDU/cable management rail. Color: black.

Part Number ​Description

VRA1005

Tool Less Cable Management - Velcro Strap (Qty. 10)

VRA1007

Tool Less Cable Management - Velcro Strap (Qty. 100)

800x600-Tool-Less-Cable-Management-Velcro_309479_0.jpg

1/4 Turn Tool-Less Cable Management: D Rings

1/4 Turn Tool-less Cable Management D Rings offer the ultimate in flexibility in cable management. These can be installed on the 19" rail or on the PDU/ Cable Management rail. Color: black.

Part Number ​Description

VRA1008

Tool-less D Rings Small (Qty. 10)

VRA1009

Tool-less D Rings Small (Qty. 100)

VRA1010

Tool-less D Rings Large (Qty. 10)

VRA1011

Tool-less D Rings Large (Qty. 100)



800x600-Turn-Tool-Less-Cable-Management-D-Rings_309480_0.jpg



Horizontal Cable Manager Side Channel

The Horizontal Cable Manager Side Channel manages cables from the front to rear of 800 wide racks. Depth adjustability allows for installation in racks with different rail spacing. Color: black.

Part Number ​Description

VRA1013

Horizontal Cable Organizer Side Channel 20 to 33 inch adjustment (Qty. 1)

VRA1024

Horizontal Cable Organizer Side Channel 22 to 38 inch adjustment (Qty. 1)

800x600-Horizontal-Cable-Manager-Side-Channel_309485_0.jpg



Vertical Cable Management Kit

Vertical Cable Finger Sections can be installed on front or rear 19" rails; Fingers align with "U" marking to create clean cable pathways, providing a vertical row of cable management fingers. The 600 mm wide version has a single row of vertical fingers, the 800mm wide version as two rows. Color: black.

Part Number ​Description

VRA1014

Vertical Cable Manager 600mm Wide 42U (Qty. 2)

VRA1015

Vertical Cable Manager for 600mm Wide 48U (Qty. 2)

VRA1016

Vertical Cable Manager for 800mm Wide 42U (Qty. 2)

VRA1017

Vertical Cable Manager for 800mm Wide 48U (Qty. 2)

VRA1031

45U Vertical Cable Management 800W

VRA1033

45U Vertical Cable Management 600W



800x600-Vertical-Cable-Management-Kit_309481_0.jpg



Cable Ladder Kit

The VR Cable Ladder Kits and accessories provide easy to install overhead cable management solutions. Adapter and Angle Kits provide the options to customize cable runs for multiple applications. Color: Black.

Part Number ​Description

VRA1025

Cable Ladder Rack Kit 6" w/ Install Kit

VRA1026

Cable Ladder Rack Kit 12" w/ Install Kit

VRA1027

Cable Ladder Rack/Wall Management Kit

VRA1028

Cable Ladder Angle Adapter Kit

VRA1029

Cable Ladder Trough Front Adaptor Kit

VRA1030

Cable Ladder Trough End Adaptor Kit

VRA1034

Cable Ladder Suspension Kit

VRA1035

Cable Ladder Stacking Kit





800x600-vr-cable-ladder-kit_383219_0.jpg

Cable Trough

Part Number ​Description

VRA8581

Cable Trough, 300mm

VRA8561

Cable Trough, 600mm

VRA8571

Cable Trough, 800mm

VRA8567 

Cable Trough, End Caps (Set of 2)

VRA8573

Cable Trough Cover, 300mm

VRA8574

Cable Trough Cover, 600mm

VRA8575

Cable Trough Cover, 800mm

VRA8501

Cable Trough, Cable Alignment Kit (Set of 2)

VRA8502

Cable Trough, Connector Kit (Set of 2)

VRA8503

Cable Trough, Cable Separation Kit (Set of 12)

VRA8504

Cable Trough Grounding Wire, 750mm (Set of 10)

VRA8505

Cable Trough, 300mm Height Extension

VRA8506

Cable Trough, 600mm Height Extension







800x600-VRA8561-Cable-Trough-600mm_316788_0.jpg

Hinged Covers

Snap-on hinge covers for the Vertical Cable Managers conceal cables for a clean, professional look and easy access.

Part Number ​Description

VRA1018

Hinged Covers 800mm Wide 42U Vertical Cable Manager (Qty. 2)

VRA1020

Hinged Covers 800mm Wide 48U Vertical Cable Manager (Qty. 2)

800x600-Hinged-Covers_309484_0.jpg

Vertical Cable Organizer

Vertical Cable Organizers provide easy cable management solutions for a single rack. Tool-lessly attaches to the PDU/Cable management brackets providing a vertical cable pathway. Color: black.

Part Number ​Description

VRA1021

Vertical Cable Organizer, 8 Cable Rings, Zero U (Qty. 2)

800x600-Vertical-Cable-Organizer_309482_0.jpg

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location