How to buy MegaMenu

solutions builder

Traditional Data Center

Data Centers are climate-controlled environments varying in size with air conditioning and airflow management in place providing temperature and humidity optimization specifically designed for IT equipment.


Common Challenges

  1. Complex integrations of diverse multi-vendor products take an extended amount of time to deploy delaying the go live date leading to potential revenue loss.
  2. High density racks with inadequate cooling create hot spots leading to premature equipment failure increasing equipment replacement costs.
  3. Insufficient battery backup needed to support critical equipment during a power outage leads to unplanned downtime.
  4. Technology advancements and changing business needs render equipment obsolete before the scheduled refresh period.

Typical Applications

Purpose built physically secure space with thermal and power installed such as:

  • Enterprise Data Center
  • Colocation Data Center
  • Managed Hosting Facility
  • Cloud Data Center

Select a Reference Design and Contact Us Now to Configure a Vertiv Solution

Contact Vertiv sales support at +1 866 277 1924 or contact us to upgrade or swap out hardware, accessories, or add on software and services to modify the solution to match specific business needs.

Recommended Reference Design

Solution: Rack

Solution Overview: Single floor mounted cabinet integrated with necessary hardware to support IT gear.


Reference Design No. 4

Description

Essential Conditioned and Controlled
42U Rack 1500VA Capacity

Download
Reference Design No. 5

Description

Enhanced Conditioned and Controlled
42U Rack 2200VA Capacity

Download
Reference Design No. 6

Description

Premier Conditioned and Controlled
42U Rack 3000VA Capacity

Download
Reference Design No. 7

Description

Essential Conditioned and Controlled
42U Rack 5kVA Capacity

Download
Reference Design No. 8

Description

Enhanced Conditioned and Controlled
42U Rack 5kVA Capacity

Download
Reference Design No. 9

Description

Premier Conditioned and Controlled
42U Rack 6kVA Capacity

Download

Solution: Row

Solution Overview: Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment.


Reference Design No. 19

Description

Premier Commercial and Office 42U
3 Rack Row 20kVA Capacity

Download
Reference Design No. 20

Description

Premier Commercial and Office 42U
3 Rack Row 20kVA Capacity

Download
Reference Design No. 21

Description

Premier Conditioned and Controlled
42U 6 Rack Row 36kVA Capacity

Download

Solution: Sealed Row

Solution Overview: Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment, sealed to prevent environmental disturbances such as water, dust, or debris from entering the system.


Reference Design No. 22

Description

Premier Conditioned and Controlled
42U 3 Rack Row 20kVA Capacity

Download
Reference Design No. 23

Description

Premier Conditioned and Controlled
42U 4 Rack Row 34kVA Capacity

Download
Reference Design No. 24

Description

Premier Conditioned and Controlled
42U 6 Rack Row 51kVA Capacity

Download

Solution: Aisle

Solution Overview: Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment, rack independent aisle containment to prevent mixing of conditioned air with unconditioned air.


Reference Design No. 25

Description

Premier Conditioned and Controlled 42U
5 Rack Aisle Contained Row 40 kVA Capacity

Download
Reference Design No. 26

Description

Premier Conditioned and Controlled 42U
5 Rack Aisle Contained Row 40 kVA Capacity

Download
Reference Design No. 27

Description

Premier Conditioned and Controlled 42U
8 Rack Aisle Contained Row 80 kVA Capacity

Download

Do you have ideas on how we can improve reference designs?

Click below to provide feedback on simple improvements or request a new design for a new application

Submit Feedback
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location