How to buy MegaMenu
Product Family

Vertiv™ CoolChip CDU

The Vertiv™ CoolChip CDU is designed to support liquid cooling within high density environments. It is suitable for direct-to-chip and rear door cooling applications that offer easy, cost-effective deployment in any data center. The Vertiv CoolChip CDU family has models that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities. Select between in-rack, in-row, or perimeter-based designs as well as liquid-to-liquid or liquid-to-air heat exchangers.

Get Brochure Get Manual
Key Benefits
  • FLEXIBLE COOLING SOLUTION: Enables versatile deployments across multiple system architectures and designs.
  • HIGH-DENSITY LOAD MANAGEMENT: Delivers direct-to-chip and RDHx cooling capacity to support high-density racks.
  • REDUCED TOTAL COST OF OWNERSHIP: Achieve cost savings through high-efficiency, high-density cooling capabilities.
  • PEACE OF MIND: Equipped with redundant pumps, built-in filtration, and unit-to-unit communication capabilities.
  • RAPID DEPLOYMENT: Easily and quickly install in any data center environment with in-row or perimeter placement.
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Services Spotlight

Check out
Vertiv’s Liquid
Cooling Services!

Seamlessly transition to high-efficiency liquid cooling technology with Vertiv™ CoolChip CDU (next generation of Vertiv™ Liebert® XDU family). From hyperscale and colocation environments to edge applications, the Vertiv CoolChip CDU offers flexible deployments for rear door heat exchangers or direct contact liquid cooling. It allows for in-rack, end of row, or perimeter placement options. Easily distribute coolant to efficiently manage power dense deployments with liquid-to-liquid heat exchange up to 100 kW, 450 kW, 600 kW, or 1,350 kW, and liquid-to-air heat exchange up to 70kW. With precise temperature control, this unit can eliminate thermal shock. Have reliable operations with its redundant pumps and dual power feeds and added peace of mind with remote monitoring and communications.

Model Specifications Overview
Liebert® XDU1350 Coolant Distribution Unit
1368 kW at 7.2°F (4°C)   N/A   684 in   35.4 in   48.9 in   1431 lbs  
Vertiv™ CoolChip CDU 70
70.0 kW at 11C approach temperature difference   10,100 m3/h (5,945 CFM)   91 in   24 in   48 in   899 lbs  
Vertiv™ CoolChip CDU, 121
121 kW at 7.2⁰F (4⁰C) approach temperature difference     6.8 in; 4RU   17.5 in   34.2 in   130 lbs  
Vertiv™ CoolChip CDU 600
600kW at 7.2 F (4.0 C) approach temperature difference   N/A   78.7 in   23.6 in   47.2 in    

Benefits

  • HIGHER EFFICIENCY & RELIABILITY: Achieve greater efficiency with redundancy options for high-density environments.
  • PROTECTS SECONDARY LIQUID NETWORK: Ensures strict conformance to wetted material compatibility.
  • EASY DEPLOYMENT: Intuitively designed for quick and simple deployment.
  • FLEXIBLE DESIGN: Accommodates any facility layout with multiple cooling configurations.
  • PACKED FEATURES: Integrated controller designed from the ground up for easy deployment and supports leak detection.
  • READY SUPPORT: Industry-leading service with local installation and same-day maintenance support.

Features

  • COMPACT FOOTPRINT: Allows for in-row deployments.
  • INTEGRATED 50 MICRON FILTER: Keeps supply water contaminant-free to protect server integrity and performance.
  • PRECISE TEMPERATURE CONTROL: Eliminates thermal shock for server CPU and GPUs.
  • INTELLIGENT FLOW MONITORING WITH ALARM FEATURES: Helps maintain system performance and efficiency.
  • EASILY ACCESSIBLE FILL PORT & DRAIN LOCATIONS: Streamlines and simplifies maintenance.
  • INNOVATIVE STAINLESS-STEEL DESIGN & HYGIENIC COUPLINGS: Helps ensure Secondary Fluid Network integrity.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location