How to buy MegaMenu
Product Family

Vertiv™ Liebert® APM2 UL UPS, 10-600kW

Introducing a next-generation modular and transformerless UPS design, Vertiv™ Liebert® APM2, a feature-rich high-power density UPS that brings exceptional and innovative features for mission-critical applications. Powered by latest generation three-level IGBT topology in conjunction with Silicon Carbide converter, it delivers an extraordinary double conversion efficiency of up to 97.5% that ensures remarkable operational cost savings, reducing both the Total Cost of Ownership (TCO) and the environmental impact.

Get Brochure Get Manual
Key Benefits
  • High power density design provides more power with less space
  • Integrated maintenance bypass options up to 150kVA 208V or 300kVA 480V reduce need for extra cabinet
  • Scale capacity with ease for growing power needs
  • Advanced modular redundant architecture provides superior fault tolerance to increase uptime
  • Built on decades of global reliability and quality in critical power applications
  • Flexible power capacity and voltage lead to standardized install base
  • Remarkable efficiencies driving operational cost savings
  • Modular hot swappable lithium ion and VRLA internal batteries, and optimized external cabinet solutions available
  • Designed, manufactured and tested for global availability (CE, UL)
  • Significant cost and time savings with configurations including under 20kWh lithium battery systems for IFC Chapter 12 observant locations
  • Vertiv™ Liebert® APM2 is OSHPD (HCAI) OSP-certified, making it pre-approved for seismic compliance in California’s most demanding healthcare and critical infrastructure environments
  • UL 9540-certified with internal lithium-ion batteries for streamlined safety and compliance.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Liebert® APM2 UPS is based on a reliable, double conversion power topology that uses an efficient transformer-free design. Excellent efficiencies of 97.5% are generated and can be enhanced to 99% using our unique Eco Mode. A unity power factor delivers more capacity in a smaller footprint. Available in fixed capacity or as a scalable, redundant configuration from 10-150kVA/kW in 208V and 20-600kVA/kW in 480/415V, each utilizes a modular construction design with optimized ancillary cabinets designed to save the customer footprint and cost. The new touchscreen control panel ensures Status At-A Glance convenience, flexible views and multiple security options. Intelligent controls and communications integrate with Vertiv™ Power Insight as well as 3rd party BMS and DCIM systems. Vertiv™ LIFE Services provides 24x7 remote monitoring by our expert staff to improve availability and lower labor costs.

Model Specifications Overview
Liebert® APM2 UL UPS 208V
10-150kVA   208V Input   208V Output   99% Efficiency   78.7 in   23.6 in   40.5 in  
Liebert® APM2 UL UPS 480V/415V
20-600kVA/kW   480V/415V Input   480V/415V Output   99% Efficiency   78.7 in   23.6-39.4   40.5 in  

Benefits

• Efficiency-Winning operating efficiencies that remain high across multiple load scenarios • Transformer free design saves space, capital, weight and shipping costs. • High-density yet compact, modular, and scalable design with hot-swappable modules- internal modular batteries (VRLA/Li-Ion) power, bypass, HMI and communication modules resulting in easy serviceability and optimized MTTR < 0.5h • External matching Li-Ion and VRLA battery cabinet solutions across all ratings and voltages available to meet capacity and runtime demands • Intelligent paralleling capability up to 4 units to obtain more capacity or add system level redundancy • Optimized ancillaries provide small footprints for better use of space and lower installation costs • Bypass cabinet option allows maintenance without shutting down the critical load • Distribution panel board option to add more circuits • DCIM and BMS ready • Significant cost and time savings can be achieved with systems having a total of less than 20kWh of lithium batteries in locations that adhere to IFC Chapter 12 guidelines, as they can avoid the need for specialized room modifications and HVAC system change • UL 9540-certified with internal lithium-ion batteries for streamlined safety and compliance

Features

• Available Power Capacity- 10-150kVA 208/220V and 20-600kVA 480/415V • Available in 4-wire configuration for 208/220V and for 415V. Available in 3 or 4-wire configuration for 480V • Remarkable double conversion efficiency up to 97.5% with unity output factor • Internal modular batteries available in either VRLA or Lithium-Ion • Large, intuitive 9-inch full-color touchscreen HMI with real-time waveform monitoring and predictive maintenance notifications • Seamlessly operates up to 50°C with auto-derating above 40°C • Supports self-capacity test • ENERGY STAR qualified

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Switchgear and Switchboard
Vertiv - Los Angeles Office (Vertiv Sales Officess)
+1 949 457 3800
2 Ada, Suite 100 Irvine California 92618 USA
Product areas of focus: Uninterruptible Power Supplies (UPS)
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location