How to buy MegaMenu
Product Family

[6-25] TEST Vertiv™ Netsure™ IPE Outdoor DC Power System

TEST. Lightweight and maintenance-free, Vertiv™ NetSure™ IPE outdoor power systems are designed to power your 5G network in the harshest environments and are available with dedicated lithium-ion battery backup. [6-25]

Get Brochure Get Manual
Key Benefits
• Rapidly deploy your 5G network with outdoor rectifiers that easily mount directly to a pole or wall using quick connectors for battery, loads and alarms • Power your critical infrastructure in hard to reach spaces with IP65-rated outdoor modules that operate up to +75 °C • Keep network operating costs to a minimum by using highly available DC power that operates at 96.3% efficiency and requires no energy for cooling • Eliminate voltage drops and running massive cables to remote radio heads (RRHs) by placing these compact rectifiers directly on top of the tower • Quietly support your network with silent, convection-cooled DC power
Best Suited For:
  • Telecom

TEST. The high efficiency Netsure™ IPE Series reduces power consumption and lowers operating costs while delivering superior performance and uncompromised reliability.

Model Specifications Overview
TEST - R48-2000C
2000 W   41.6 A   -54 VDC   100-120 and 200-240 VAC     15.4 in   15.0 in   3.9 in   24.3 lbs  
TEST- R48-2000C2-6
2000 W   41.6 A   -54 VDC   200-240 VAC   Outdoor system   15.7 in   11.8 in   2.4 in   21 lbs  

Benefits

• Rapidly deploy your 5G network with outdoor rectifiers that easily mount directly to a pole or wall using quick connectors for battery, loads and alarms • Power your critical infrastructure in hard to reach spaces with IP65-rated outdoor modules that operate up to +75 °C • Keep network operating costs to a minimum by using highly available DC power that operates at 96.3% efficiency and requires no energy for cooling • Eliminate voltage drops and running massive cables to remote radio heads (RRHs) by placing these compact rectifiers directly on top of the tower • Quietly support your network with silent, convection-cooled DC power

Features

• Fanless cooling eliminates maintenance and results in silent operation • Wide temperature operating range from -40°C to +75°C /-40°F to 167°F • Compliant with global industry standards • Wall and pole mountable in flag or flat position • Ideal for rapid deployment in urban, rural, or protected public areas

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures

Customer stories

 Image

5 Factors to Consider When Powering Your 5G Rollout

The 5G rollout globally is poised to transform life as we know it, both for consumers, businesses, and governments. Much of the action will take place in and around the world’s cities, where growing populations, resource constraints, climate change imperatives, and governments’ desire to optimize service delivery will usher in a renaissance of technology-driven development.

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location