How to buy MegaMenu
Highlight

Learn about the gigawatt-scale, flexible AI infrastructure with NVIDIA Omniverse DSX Blueprint 

 

Learn more

Highlight

See how Vertiv and Caterpillar and Solar Turbines combine to deliver Bring-Your-Own-Power & Cooling (BYOP&C) for grid-to-chip resilient, on-site power generation solutions.

Learn more

Vertiv design principles

Explore how implementing these principles can optimize the strategic deployment of AI workloads.

 

Reference Designs

Vertiv has developed reference designs for retrofit and greenfield data centers to help you navigate integrated solutions for power and cooling AI and other high-performance computing applications.

 

Design for new builds

Rack density Rack count GPU count Design ID Cooling technology
NA EMEA ASIA
20kW 18 248 RD002 RD002E RD002A Air
40kW 10 248 RD003 RD003E RD003A Air
40kW 10 248 RD004 RD004E RD004A Air
73kW 52 1152 RD006 RD006E RD006A Liquid + Air
73kW 110 2880 RD007 RD007E RD007A Liquid + Air
132kW 36 1152 RD014 RD014E RD014A Liquid + Air
132kW 54 1728 RD015 RD015E RD015A Liquid + Air
132kW 72 2304 RD016 RD016E RD016A Liquid + Air
75kW 8 64 RD017 RD017E RD017A Liquid + Air
90kW 12 576 RD018 RD018E RD018A Liquid + Air
132kW 18 576 RD019 RD019E RD019A Liquid + Air
130kW 108 3456 RD020 RD020E RD020A Liquid + Air
130kW 18 576 RD021 RD021E RD021A Liquid + Air
29kW 18 248 RD022 RD022E RD022A Air
58kW 10 248 RD024 RD024E RD024A Air
132kW 36 1152 RD025 RD025E RD025A Liquid + Air
132kW 36 1152 RD026 RD026E RD026A Liquid + Air
142kW 40 1152 RD027 - - Liquid + Air
142kW 64 - RD028 RD028E RD028A Liquid + Air
142kW 80 - RD029 RD029E RD029A Liquid + Air
142kW 80 - RD030 RD030E RD030A Liquid + Air
269kW 36 1152 RD300 RD300E RD300A Liquid
500kW - - RD500 RD500E RD500A Liquid

Design optimized for retrofits

Rack density Rack count GPU count Design ID Cooling technology
NA EMEA ASIA
40kW 4 128 4X160R N/A 4X160RA Air
50kW 1 - N/A 1X50RE N/A Air
80kW 1 40 1X80 1X80E 1X80A Air
88kW 1 64 1L88R 1L88RE 1L88RA Liquid + Air
100kW 1 88 1L100R 1L100RE 1L100RA Liquid + Air
100kW 4 368 4L400R N/A 4L400RA Liquid + Air
100kW 4 368 4XL400 4XL400E 4XL400A Liquid + Air
100kW 5 460 5L500 5L500E 5L500A Liquid + Air
100kW 12 1104 12XL1200 12XL1200E 12XL1200A Liquid + Air
100kW 14 1288 14L1400 14L1400E 14L1400A Liquid + Air
115kW 1 - N/A 1XL115E N/A Liquid + Air

AI library

Deploy AI Faster

Slash deployment time by 50% with pre-engineered solutions

Accelerate deployment
 
 

Engage and unlock your AI potential

Get an AI infrastructure consultation or explore tech
and channel partnerships.

Engage with Vertiv
 
 

Talk to us

Fill out the details to have our AI solutions consultants get back to you.

Privacy notice consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers and product launches.

     Processing request ...
Your submission has been received!
Thank you for reaching out to us.

Compact Block
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location