How to buy MegaMenu
Product Family

SmartMod Infrastructure

Prefabricated buildings for a wide variety of applications and industries, designed as easily transportable, preassembled modules for rapid deployment. The SmartMod™ is specially designed with data center managers’ needs in mind, offering an intelligent, rapidly deployable, prefabricated enclosure for modular data centers.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Oil and Gas
  • Retail and Wholesale
  • Telecom

One of the major challenges of the conventional data centre and telecom core site is making sure that the facility installed will fulfil its requirements a decade or more down the line. Predicting these requirements so far in the future is a difficult feat to undertake and is never an exact science. Rather than attempting to guess your future needs, a prefabricated, integrated modular solution, provides a structure that meets real and present requirements in the short and medium-term, while offering the capacity for future scalability and adaption. The process to manufacture and test the entire facility offsite in modules before shipping and then assembling those modules onsite ensure a best-in-class, tightly put together facility deployed faster and at lower cost. The Vertiv™ SmartMod™ provides for IT deployments between 2 and 14 racks with 100 kW or less, SmartMod offers a simple way to install capacity in a fraction of the time.

Model Specifications Overview
Vertiv™ SmartMod™ Max Modular Data Center
100, 150, 200 kW   Infrastructure Solution   131in (enclosure)   228in (enclosure)  

Benefits

Speed of deployment, reduced construction work and minimized site risks as design, assembly and pre-testing is made in a factory-controlled environment Lower initial CapEx than traditional construction as there is no need to over-provision Increased productivity, consistent high quality, reduced delays and cost overruns with standardized fabrication processes OpEx savings and maximized ROI with best-in-class, tightly integrated facility meeting the highest standards of availability and efficiency

Features

All subsystems are integrated in a controlled, factory environment with external cabling & piping to be joined on site Fabrication and transportation can be done in parallel with site preparation, civil works, and construction, cutting months off the time-to-deploy Scalability allows for granular and incremental upgrades with the opportunity to delay some portion of the capital investment until additional capacity is needed New technologies can be applied with each extension Vertiv’s innovative design enables smaller modular constructions (lower CapEx) and higher facility utilization (lower PUE and OpEx) First class engineering and project management expertise coupled with industry leading products

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location