How to buy MegaMenu
Product Family

Avocent MergePoint Unity Digital KVM Switches

The Vertiv Avocent MergePoint Unity KVM over IP and Serial Console Switch combines analog and digital technology for flexible, centralized control of data center servers and virtual media. Through compatible access cables, the IP-based system facilitates the operation, activation, and maintenance of remote branch offices where trained operators may not be available. The interface module delivers flexible management of connected devices and secure remote access from anywhere and at any time.

Find Sales Contact GET BROCHURE View Accessories
Key Benefits
• Significant reduction of cable volume. • Remote access to KVM, USB, and serial connections. • Serial adaptors support SSH connections and Cisco pinout to make connections to Cisco equipment quick and easy. • Virtual media enables remote USB connections and support for smartcard/CAC readers. • Local and remote browser interface for easy setup and use.
Best Suited For:
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available
Tools & Selectors
Select, compare, or buy rack systems

The Avocent MergePoint Unity™ switch provides IT administrators a complete remote management solution to access and control servers, networking equipment and other devices found in data centers and branch offices.

Model Specifications Overview
Avocent MPU108EDAC Digital KVM Switch
KVM   1 x VGA, 4 x USB Type A   8 serial, 1 digital   VGA, DVI-I, Display Port and HDMI   Maximum local video resolution 1920x1080   1.72 in   17 in   9.2 in   6.3 lbs  
Avocent MPU2032DAC Digital KVM Switch
KVM   1 x VGA, 4 x USB Type A   32 serial, 2 digital   VGA, DVI-I, Display Port and HDMI   Maximum local video resolution 1920x1080   1.72 in   17 in   13.38 in   8.6lbs  
Avocent MPU2016DAC Digital KVM Switch
KVM   1 x VGA, 4 x USB Type A   16 serial, 2 digital   VGA, DVI-I, Display Port and HDMI   Maximum local video resolution 1920x1080          
Avocent MPU4032DAC Digital KVM Switch
KVM   1 x VGA, 4 x USB Type A   32 serial, 4 digital   VGA, DVI-I, Display Port and HDMI   Maximum local video resolution 1920x1080   1.72 in   17 in   13.38 in   8.6 lbs  
Avocent MPU8032DAC Digital KVM Switch
          1.72 in   17 in   13.38 in   8.6 lbs  

Benefits

• Improved remote management and staff efficiency • Make connections to Cisco equipment quick and easy • Improved physical security • Local and remote browser interface for easy setup and use • Centralized management for large deployments

Features

• Remote access to KVM, USB and serial connections • Serial adaptors support SSH connections and the Cisco® pinout • Virtual media enables remote USB connections and support for smartcard/CAC readers • Built-in Web interface • Managed with the Avocent DSView™ 4 management software • FIPS 140-2 compliance: Based on the FIPS 140-2 validated cryptographic module(s) (Certificate #1051)

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location