How to buy MegaMenu
Product Family

Vertiv™ SmartCabinet™

Self-contained, pre-configured, pre-engineered and factory tested infrastructure solutions for data centers and telecom networks.​

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom

Benefits

Fully integrated- Factory assembled and tested for power, thermal management, rack enclosure, power distribution, built-in monitoring system, and security for IT applications.   Dust protection and noise insulation- Fully enclosed operation, with cold air & hot air separation for better environmental control, keep IT equipment under desired condition with low noise operation.   Highly Efficient- Built-in high efficiency UPS and variable speed cooling system promotes better energy savings.   User Friendly interface- Large 9-inch LCD touch panel allows easy access to system health status.   Fast deployment– All-in-one enclosure approach with pre-installed & pre-integrated component out from the box, greatly reduces the deployment time as compared to traditional IT facility build.   Multiple Site Deployment – Ready to integrate with Vertiv centralized platform, monitor multiple sites under single platform. Promotes ease of management

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

29 Rack Unit (RU) spaces
Single-phase, 198Vac ~ 254Vac, with 50A circuit breaker minimum size
SmartCabinet Split monitoring uses the RDU-C card is a specialized card (a part of the RDU platform)
There are two items (1) Startup & Commissioning business hours 5x8 and (2) Labour Warranty minimum business hours 5x8. Upgrades are available on request
Vertiv SmartCabinet Split is a system offering and not to be treated at component level. It includes not only hardware but also superior monitoring capability with its software pre-installed
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location