How to buy MegaMenu
Product Family

Liebert® Leak Detection Systems

Enhance data center protection with leak detection systems that quickly identify and report leaks before they become problems.

Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Telecom
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship.

Model Specifications Overview
Liebert® Liqui-Tect™ LP3000
Liebert® Liqui-Tect™ LP3000 Leak Detection System   Wall Mount/Rack Mount   Web Interface   90-264 VAC 47/63HZ 600 mA max.   4.25"   8"   1.25"   1.5 lbs.  

Benefits

Fast leak detection and reporting Simple installation for quick placement Continually monitors leaks, internal fault and power failure

Features

Zone leak detection systems, sensors and cables Point leak detection systems, sensors and cables Communicates with Liebert® SiteScan™ Web centralized monitoring system or a building management system

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location