How to buy MegaMenu
Product Model

Liebert® XDU450 Coolant Distribution Unit

The Vertiv™ Liebert® XDU450 Coolant Distribution Unit is designed to support liquid cooling within high density environments. It is suitable for chip and rear door cooling applications. It offers easy, cost-effective deployment in any data center. It uses a liquid-to-liquid heat exchange method to efficiently support higher rack densities while maintaining optimal system conditions.

Get Brochure Get Manual
Key Benefits
• FLEXIBLE COOLING SOLUTION: Have versatile deployments through multiple system architectures and designs. • HIGH-DENSITY LOAD MANAGEMENT: Deliver direct-to-chip and RDHx cooling capacity to accommodate high density racks. • REDUCED TOTAL COST OF OWNERSHIP: Get cost savings with high efficiency, high density cooling capacity. • PEACE OF MIND: Get equipped with redundant pumps, built-in filtration, and unit-to-unit communication capabilities. • RAPID DEPLOYMENT: Easily and quickly install and deploy this in any data center environment with in-row or perimeter placement.
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Benefits

• Achieve incredible efficiency in high-density environments • Protects secondary liquid network with strict conformance to wetted material compatibility • Intuitively designed for ease of deployment • Accommodates any facility design and with multiple cooling configurations • Robust design with confidence inspiring redundancy options including teaming for the most demanding applications • Integrated controller designed from the ground up to be easy to deploy and supports leak detection • Flexible support services available for installation and maintenance with same day options

Features

• Redundant pumps with VSD control • Closed loop fan speed control with extra capacity • Top or bottom liquid supply & return connection • Integrated 50-micron filter • Liebert® iCOM™ 7" color touch screen display • Remote monitoring available • Intelligent flow monitoring with alarm features • Closed-loop pipe design with integrated leak detection • Easily accessible fill port and drain locations

Seamlessly transition to high-efficiency liquid cooling technology with Vertiv™ CoolChip CDU (next generation of Vertiv™ Liebert® XDU family). From hyperscale and colocation environments to edge applications, the Vertiv CoolChip CDU offers flexible deployments for rear door heat exchangers or direct contact liquid cooling. It allows for in-rack, end of row, or perimeter placement options. Easily distribute coolant to efficiently manage power dense deployments with liquid-to-liquid heat exchange up to 100 kW, 450 kW, 600 kW, or 1,350 kW, and liquid-to-air heat exchange up to 70kW. With precise temperature control, this unit can eliminate thermal shock. Have reliable operations with its redundant pumps and dual power feeds and added peace of mind with remote monitoring and communications.

Liebert® XDU450 Coolant Distribution Unit
Technical Specifications
Net Sensible Nominal Capacity kBtuh[kW]*
453 kW at 7.2 °F (4.0 °C)
Nominal Airflow Data Center Air (CFM, m3/H)
N/A
Net Sensible Nominal Capacity kBtuh[kW]*
453 kW at 7.2 F (4 C): Secondary Circuit flow rate at 110 GPM ( 450 l/m) at 29 psi ( 2 bar) external ΔP
Input Voltage (V/Phase/Frequency Hz)
208 v 60 Hz 3 phase; 480v 60 Hz 3 phase
Controls and Monitoring
Color touch screen display
Agency Approvals
CE, cULus, RoHS
Key Components
Redundant pump design with variable-speed pump controls
Physical Characteristics
Weight
848 lbs
Weight
385 kgs
Height
74.8 in
Height
1900 mm
Width
23.6 in
Width
600 mm
Depth
41 in
Depth
1043 mm

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location