How to buy MegaMenu
Product Model

Vertiv XTE 601E, 84" Enclosure

This thermally controlled enclosure combines DC power, network electronics and battery backup in a single compartment to meet your macro cell site or C-RAN deployment needs. Electronics and batteries are kept at proper operating temperature by either a door mounted heat exchanger (HX) or an air conditioner, with two Thermal Electric Coolers (TECs) managing battery temperature on the HX version. An environmental controller maximizes cooling effectiveness, while minimizing energy usage and noise.

Get Brochure Get Manual
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Protect critical electronics and equipment from adverse environmental conditions Maintain a cool operating environment with versatile thermal solutions Quick site turn up with fully integrated, high capacity enclosure that integrates into your cell site with ease

Features

Door mounted heat exchanger or air conditioner options for thermal control AC power input options available along with optional AC surge protection device Optional ancillary chambers available for batteries and customer access electronics Accepts NetSure DC power systems and third party equipment Integrated or external distribution available with optional DC surge protection Designed to meet Telcordia’s GR-487-CORE and UL Listed to NWIN 2416 requirements

Vertiv XTE 601E, 84" Enclosure
Ordering Information
Model (Catalog Number)
84" Enclosure
Part Number
F2017006
Part type
Enclosure
Color
Off-white
Description
Includes heat exchanger and (2) TECs
Physical Characteristics
Weight
1041
Weight
472
Height
84"
Height
2134
Width
32"
Width
813
Depth
34"
Depth
864

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location