Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Upgrade to Improve Performance

 

Legacy IT and critical infrastructure systems can be inefficient in terms of power consumption and their ability to scale. Taking a holistic view of your infrastructure can reduce costs while delivering the performance improvements that unlock capacity.
Get in touch!

 

The move to 5G is likely to  increase total network energy consumption by 150-170 percent by 2026

 

Data centers are estimated to  save 4% to 5% in energy costs  than per degree (1 °C) rise in Return Air Temperature

 

Vertiv infrastructure allowed this colocation company to develop a a state-of-the-art data center that gives customers the scale and flexibility to accommodate any workload or power density requirement.
Watch the video to see how

 

Choose Your Challenge

Increase infrastructure efficiency and unlock capacity

 

Solutions


Advanced UPS technology

Enhance the efficiency of your power system with the latest generation of Vertiv power solutions. They deliver a double conversion efficiency of up to 97% with 99% efficiency in dynamic online mode.

Learn more   ›

 

Thermal management innovation

Liebert® AFC combines the outstanding levels of energy efficiency allowed by freecooling together with the endless availability guaranteed by the compressor back up (available both with multi-scroll or screw compressors) and the highly efficient adiabatic wet pad system.

Learn more   ›

Resources


Webcast

Bouncing Forward: Preparing for Data Center Power Growth

Learn more   ›


The Versatile and Modular UPS Fit for Row and Room Applications

See video   ›


Video

Make Room For Innovation with the Liebert EXL S1 UPS

See video   ›

White Paper

Refrigerants of the Future: Their Impact on Next Generation Data Centers

Learn more   ›

White Paper

HIGH EFFICIENCY MODES OF OPERATION IN UPS SYSTEMS

Learn more   ›


White Paper

Cooling Transformation - Examing the Future of data center cooling

Learn more   ›

 

Reduce OpEx and TCO

 

Solutions


Comprehensive services

Our service offerings can identify energy saving opportunities across your facility, upgrade equipment with energy saving technology, and extend the life of existing infrastructure.

Learn more   ›

 

Intelligent Controls and Remote Monitoring

Advanced controls ensure your thermal management systems are working in concert to optimize efficiency while our infrastructure and IT monitoring and management solutions enable remote troubleshooting and provide remote visibility into energy consumption at the rack level.

Learn more   ›

Resources


Webcast

Do you really need to trade-off availability for higher efficiency in a data center?

Learn more   ›


Webcast

Managing Infrastructure Capacity Scalability for Hybrid Computing

Learn more   ›

 

Extend battery life and reduce maintenance requirements

 

Solutions


Lithium ion batteries

Vertiv UPS systems support lithium-ion batteries, which can provide lifecycles two times or more longer than VRLA batteries.

Learn more   ›

Resources


White Paper

Key Considerations for Evaluating Lithium-ion Batteries for Stationary Applications

Learn more   ›

 

Manage critical power without compromising availability or efficiency

 

Solutions


Advanced UPS technology

The Liebert APM is a versatile and modular, transformer-free UPS designed to operate with a maximum energy efficiency of up to 96.3% for the protection of medium to large-sized business-critical applications.

Learn more   ›

Resources


White Paper

High Efficiency Modes of Operation

Learn more   ›


Video

Dynamic Online Mode: No More Availability Trade-off with Efficiency

Learn more   ›

 

 

 

 

 

Take the next step

Our engineers are standing by to help you tailor a solution to your requirements for scalability, efficiency and availability. Fill out the form or give us a call to connect to a specialist.


Call us now 1-800-209-6070
(Toll Free) for India region.

First Name *
Last Name *
Email Address *
Phone *
Company *
Country *
Zip Code *
Comments

Privacy Notice Consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers and product launches.

 

 

 

Thank you for your submission!
We will contact you shortly.

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location