Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® EXS UPS

The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution. The integrated design and reduced footprint provides maximum power capacity. Robust availability is ensured from the integrated maintenance bypass and advanced monitoring capabilities. Flexibility is enhanced using output distribution and variable battery runtime options. Low TCO is maintained from the high operating efficiency levels and reduced installation costs.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Professional Services
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Liebert® EXS is a monolithic transformer-free UPS that provides on-line protection using a three-phase (in/out), 208/220V design that is optimized in a compact tower cabinet. Flexible configurations offer users a simple, reliable and economical power solution.

Model Specifications Overview
Vertiv™ Liebert® EXS UPS V-Models 15-40kVA/kW 208/220V
15kVA/kW, 20kVA/kW, 30kVA/kW, 40kVA/kW   208, 220   208, 220   93.4   4W+G   78.7   23.6   39.3   1543  
Liebert EXS UPS 10kVA, 208V
10kVA, 10kW   208, 220   208, 220   94   4W+G   51.2   13   25.6   437-627  
Liebert EXS UPS 15-20kVA/kW, 208/220V
15, 20kVA/kW   208/220   208/220   94   4W+G          

Benefits

Compact footprint
Integrated design improves optimization while lowering complexity
Extended battery runtime options
High power density
Installation ease and flexibility
High availabilityreduces downtime
Intelligent local and remote monitoring

Features

Compact, integratedtower design
High power density
Efficient double conversion operation up to 94%
ECO mode efficiency up to 99%
Unity output power factor
Flexible battery runtimes
Integrated output power distribution options
Integrated maintenance bypass
Frequency and voltage regulation
Intelligent battery management
Programmable dry contacts
Robust short circuit withstand ratings
Network communication card allows connectivity to monitor critical systems
Trellis Power Insight available
Vertiv LIFE Services remote management capable

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
How can we power more apps/gear on our network effectively?
A
The Liebert EXS offers an integrated solution that provides fast, easy and reliable power performance for loads up to 20kVA.
Q
We support various SLAs in remote IT facilities and can’t take the load off line. What do you suggest?
A
You will want a UPS that is optimized around reliability, performance, availability and that provides the support team and services to meet or exceed the SLAs. The Liebert EXS integrates high availability features such as the maintenance bypass and battery management.
Q
How easy is this to install?
A
The integrated solution design of the Liebert EXS ensures a more complete system that is easier to install and manage.
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location