How to buy MegaMenu
Product Model

Liebert® XDU1350 Coolant Distribution Unit

The Vertiv™ Liebert® XDU1350 Coolant Distribution Unit is designed to support liquid cooling within high density environments. It is suitable for chip and rear door cooling applications. It offers easy, cost-effective deployment in any data center. It uses a liquid-to-liquid heat exchange method to efficiently support higher rack densities while maintaining optimal system conditions.

Get Brochure Get Manual
Key Benefits
  • FLEXIBLE COOLING SOLUTION: Enables versatile deployments through multiple system architectures and designs.
  • HIGH-DENSITY LOAD MANAGEMENT: Delivers direct-to-chip and RDHx cooling capacity to accommodate high-density racks.
  • REDUCED TOTAL COST OF OWNERSHIP: Achieves cost savings with high-efficiency, high-density cooling capacity.
  • PEACE OF MIND: Equipped with redundant pumps, built-in filtration, and unit-to-unit communication capabilities.
  • RAPID DEPLOYMENT: Easily and quickly installs in any data center environment with in-row or perimeter placement.
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Benefits

  • HIGHER EFFICIENCY & RELIABILITY: Achieve greater efficiency and benefit from redundancy options for high-density environments.
  • PROTECTS SECONDARY LIQUID NETWORK: Ensures strict conformance to wetted material compatibility.
  • EASY DEPLOYMENT: Intuitively designed for easy deployment.
  • FLEXIBLE DESIGN: Accommodates any facility layout and offers multiple cooling configurations.
  • PACKED FEATURES: Integrated controller designed from the ground up to be easy to deploy and supports leak detection.
  • READY SUPPORT: Industry-leading service support with local installation and same-day maintenance.

Features

  • COMPACT FOOTPRINT: Allows for in-row deployments.
  • INTEGRATED 50 MICRON FILTER: Keeps supply water contaminant-free to protect server integrity and performance.
  • PRECISE TEMPERATURE CONTROL: Eliminates thermal shock for server CPUs and GPUs.
  • INTELLIGENT FLOW MONITORING WITH ALARM FEATURES: Helps maintain system performance and efficiency.
  • EASILY ACCESSIBLE FILL PORT & DRAIN LOCATIONS: Streamlines and simplifies maintenance.
  • INNOVATIVE STAINLESS-STEEL DESIGN & HYGIENIC COUPLINGS: Helps ensure Secondary Fluid Network integrity.

Seamlessly transition to high-efficiency liquid cooling technology with Vertiv™ CoolChip CDU (next generation of Vertiv™ Liebert® XDU family). From hyperscale and colocation environments to edge applications, the Vertiv CoolChip CDU offers flexible deployments for rear door heat exchangers or direct contact liquid cooling. It allows for in-rack, end of row, or perimeter placement options. Easily distribute coolant to efficiently manage power dense deployments with liquid-to-liquid heat exchange up to 100 kW, 450 kW, 600 kW, or 1,350 kW, and liquid-to-air heat exchange up to 70kW. With precise temperature control, this unit can eliminate thermal shock. Have reliable operations with its redundant pumps and dual power feeds and added peace of mind with remote monitoring and communications.

Liebert® XDU1350 Coolant Distribution Unit
Technical Specifications
Net Sensible Nominal Capacity kBtuh[kW]*
1368 kW at 7.2°F (4°C)
Nominal Airflow Data Center Air (CFM, m3/H)
N/A
Net Sensible Nominal Capacity kBtuh[kW]*
1368 kW at 7.2 F (4 C): Secondary Circuit flow rate at 320 GPM (1200 l/m) at 35.4 psi ( 2.44 bar) external ΔP
Input Voltage (V/Phase/Frequency Hz)
480 V, 3PH, 60Hz
Controls and Monitoring
Color touch screen display
Agency Approvals
CE, cULus, RoHS
Key Components
Redundant pump design with variable-speed pump controls
Physical Characteristics
Weight
1431 lbs
Weight
1509 kgs
Height
684 in
Height
2070 mm
Width
35.4 in
Width
900 mm
Depth
48.9 in
Depth
1242 mm

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location