How to buy MegaMenu
Product Model

Vertiv™ CoolChip CDU, 121

The Vertiv™ CoolChip CDU 121 is an in-rack coolant distribution unit designed to support single-rack direct-to-chip applications. It reduces secondary fluid circuit volume and infrastructure complexity, while enabling 100kW+ of liquid cooling capacity with its high efficiency liquid-to-liquid heat exchanger. With compact footprint, it offers easy, cost-effective liquid cooling deployments in any data center application for high-density processes.

Get Brochure Get Manual
Key Benefits
  • RAPID DEPLOYMENT: Easily and quickly installs in any data center environment, one rack at a time.
  • HIGH-DENSITY LOAD MANAGEMENT: Delivers direct-to-chip and RDHx cooling capacity to accommodate high-density racks.
  • LOCALIZED IT EQUIPMENT COOLING LOOP INTEGRATION: Enables efficient integration of cooling loops for localized IT equipment.
  • IMPROVED QUALITY & RELIABILITY: Equipped with redundant pumps, built-in filtration, and unit-to-unit communication capabilities.
  • REDUCED TOTAL COST OF OWNERSHIP: Achieves cost savings with high-efficiency, high-density cooling capacity.
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Benefits

  • HIGHER EFFICIENCY & RELIABILITY: Achieves greater efficiency and offers redundancy options for high-density environments.
  • PROTECTS SECONDARY LIQUID NETWORK: Ensures strict conformance to wetted material compatibility.
  • EASY DEPLOYMENT: Intuitively designed for easy deployment.
  • FLEXIBLE DESIGN: Accommodates any facility layout and offers multiple cooling configurations.
  • PACKED FEATURES: Integrated controller designed from the ground up for easy deployment and supports leak detection.
  • READY SUPPORT: Industry-leading service support with local installation and same-day maintenance.

Features

  • COMPACT FOOTPRINT: Allows for in-row deployments.
  • INTEGRATED 50 MICRON FILTER: Keeps supply water contaminant-free to protect server integrity and performance.
  • PRECISE TEMPERATURE CONTROL: Eliminates thermal shock for server CPUs and GPUs.
  • INTELLIGENT FLOW MONITORING WITH ALARM FEATURES: Helps maintain system performance and efficiency.
  • EASILY ACCESSIBLE FILL PORT & DRAIN LOCATIONS: Streamlines and simplifies maintenance.
  • INNOVATIVE STAINLESS-STEEL DESIGN & HYGIENIC COUPLINGS: Helps ensure Secondary Fluid Network integrity.

Seamlessly transition to high-efficiency liquid cooling technology with Vertiv™ CoolChip CDU (next generation of Vertiv™ Liebert® XDU family). From hyperscale and colocation environments to edge applications, the Vertiv CoolChip CDU offers flexible deployments for rear door heat exchangers or direct contact liquid cooling. It allows for in-rack, end of row, or perimeter placement options. Easily distribute coolant to efficiently manage power dense deployments with liquid-to-liquid heat exchange up to 100 kW, 450 kW, 600 kW, or 1,350 kW, and liquid-to-air heat exchange up to 70kW. With precise temperature control, this unit can eliminate thermal shock. Have reliable operations with its redundant pumps and dual power feeds and added peace of mind with remote monitoring and communications.

Vertiv™ CoolChip CDU, 121
Technical Specifications
Net Sensible Nominal Capacity kBtuh[kW]*
121 kW at 7.2⁰F (4⁰C) approach temperature difference
Net Sensible Nominal Capacity kBtuh[kW]*
121 kW at 7.2⁰F (4⁰C) approach temperature difference
Controls and Monitoring
Color touch screen display, Communication via Modbus RTU (RS485) and TCP/IP
Agency Approvals
CE, cULus, RoHS
Key Components
Redundant pump design, variable-speed pump controls, and integrated filtration
Physical Characteristics
Weight
130 lbs
Weight
59 kgs
Height
6.8 in; 4RU
Height
174 mm
Width
17.5 in
Width
445 mm
Depth
34.2 in
Depth
868 mm

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location